Problem
Pilates tools in areas such as wellness and rehabilitation or physiotherapy centres may have inadequate structural design, which can lead to various problems.
Firstly, they can be unstable and move or wobble during training, which poses a safety risk. Products are often not lubrication-free, and after a while contamination occurs that makes transport, assembly and the performance of the exercises difficult or completely impaired.
In addition, the structure may not be ergonomically designed, which can lead to incorrect posture and strain. This in turn can lead to injuries or muscle strains. Another potential problem is insufficient adjustability of the equipment to accommodate different heights and weights or exercise requirements. This can make training difficult or ineffective. Overall, problems with the design of a fitness machine can frustrate the user and affect their training goals.
Solution
The Pilates tool was equipped with the high-quality and maintenance-free igus® products, drylin® W linear systems and iglidur® plain bearings, to enable optimal performance of the exercises. The igus® linear systems ensure precise, fluid and safe movement, allowing users to train and strengthen their muscles effectively. Thanks to the equipment's various lubrication-free setting options, the exercises can be individually adapted to the needs and abilities of each user. The drylin® W linear systems also enable precise control of the resistance and intensity of the exercises, which ensures safe and effective training. On the one hand, the drylin® W linear systems support the correct alignment of the body during exercises, which not only increases effectiveness but also minimises the risk of injury. In addition, they provide a fluid movement without jerking or swinging, giving users better control of their muscles and promoting targeted strengthening of specific muscle groups. The linear systems offer a high load capacity to easily handle large weight loads. Thanks to sliding technology, the adjustments are very quiet, assembly and cleaning is easy, and maintenance is completely eliminated. Our high-quality products can be used in Pilates tools with drylin® W linear systems in wellness and rehabilitation centres as well as fitness studios or physiotherapy centres. With different sizes and individual configuration options, the drylin® W linear system can be optimally adapted to the respective requirements in the configurator. All materials are extremely robust and ensure functionality in different environments.