Find the right solutions easily and quickly.
After selection of your ZIP code, we designate the relevant staff to attend to you at once.
The drylin® toothed belt axes in the ZLW series are suitable for many different positioning and adjustment tasks. The lubrication-free drylin® W profile guide acts as a linear guide and a toothed belt acts as a drive. The stroke is individually selectable. Thanks to the lightweight design using plastic and aluminium, drylin® ZLW toothed belt axes have a low mass inertia, making them highly efficient. Whether as an individual system or a linear robot, the ZLW series offers the ideal solution in both confined spaces and applications that require a high level of torque support . All drylin® ZLW toothed belt axes can be ordered ready for connection and configured with drylin® E stepper and DC motors.
Medical and laboratory technology
Handling
Positioning tasks (pick & place)
Camera/sensor adjustment
Machine construction
End supports with grooved ball bearing
Lubrication-free linear guide system with polymer plain bearings
Various carriage lengths
Hard-anodised aluminium profile
Polyurethane or neoprene toothed belts
Quick positioning of small loads
Quiet running
Slim structure
Underwater application with UW belt
Cost-effective solution as basic version
Continuous operation
When high loads need to travel at dynamic forces
When positioning accuracy < 0.1 mm is necessary
Find the right solutions easily and quickly.
Fastening possibilitiesThe drylin® linear axis ZLW can be fastened in many ways.
Overview drylin® E motors and accessories. Fitting to drylin® linear tables.
The motor flange can be fastened on the extreme shaft end support with four screws.
drylin® E electric linear axes with motor
drylin® gantries - Surface, line, room