My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

drylin® step motor NEMA34

igus® stepper motors complement drylin® linear axes well. They distinguish themselves by their cost-efficiency, precision and simple control. They work reliably under varied environmental conditions (depending on the selected protection class IP). Due to the standardized power connection the igus® step motors can be connected to the most popular motor controls.

characteristic

dashed: 24 V DC
orange: 48 V DC
characteristic based on quarter step mode

 
 
 

data sheet - drylin® E step Motor

Part No

MOT -                 MOT = motor
  AN -               AN = design
    S -             S = stepper motor
      060 -           060 = 60 V DC
        059 -         059 = 5,9 Nm Holding torque
          086 -       086 = flange dimension 86 mm
            M -     M = metric plug
L = stranded wire (optional)
              A -   A = without
C = incremental encoder
D = incremental encoder and brake
                AAAA AAAA = standard
AAAC = encoder
AAAD = encoder and brake

 
Motor with connector plug

Equipped with connector plug, it reaches protection class IP65 (IP: International Protection). The higher the IP protection class, the better the protection against dirt and humidity.

 
Motor with connector plug and encoder

The encoder sends signals from the motor to the control unit. With the encoder it can be controlled if the desired linear motion was executed precisely. Encoder = higher reliability of the equipment.

 
Motor with plug, encoder and break

The break can hold the load in place in the case of de-energized motor. This is used as a safety feature in case of power cuts – very recommendable for vertically installed systems.

Part No.:
Type
 MOT-AN-S-060-059-086-M-A-AAAA Motor Upon request 
 MOT-AN-S-060-059-086-M-C-AAAC Motor with encoder Upon request 
 MOT-AN-S-060-059-086-M-D-AAAD Motor with encoder & brake Upon request 
More about selected part:
3D-CAD Sample request Experts Quote request Price list myCatalog
Technical data

Distance over hubs 86 mm (NEMA34)
Motor
Maximum voltage [VDC] 60
Nominal voltage [VDC] 24-48
Nominal current [A] 6,4
Holding torque [Nm] 5,9
step angle ° 1,8
resistance / phase [Ω] 0,33±10%
inductance / phase [mH] 3,00±20%
Shaft load, axial [N] 65
Shaft load, radial [N] 200
Encoder
operating voltage [VDC] 5
impulse / turn   500
zero impulse / index Yes
line-driver RS422 protocol
Brake mechanism
operating voltage [VDC] 24±20%
wattage [W] 11
Holding torque [Nm] 2,0
Weights
product weight [kg] 3,2
with encoder [kg] 3,3
with encoder and brake [kg] 3,6
Operating parameters
ambitient temperature [°C] -10...+50
max temperature rise [°C] 80
insulation class B
humidity (not condensing) % 85
protection class engine case IP65 (shaft seal IP52)
CE EMV guideline

 
 

Motor bipolar
M17 7- pole
Pin Signal
1 A/
2 A
3 B
4 B/
5 brake 24V
6 brake 0V
7 PE
Housing Shielding

motor cables
M17 7- pole
number
1
2
3
4
5
6
green-yellow
Shielding

 
 

Encoder
M17 7-pole
Pin Signal
1 A
2 A/
3 B
4 B/
5 0V
6 N/
7 N
8 5V DC
9-12 -
Housing Shielding

Encoder cable
M17 7-pole
Colour
Brown
green
blue
violet
white 0,5°
Gray
pink
brown 0,5°
-
Shielding

Figure with encoder and brake

 
Input Critical Dimensions
Type B1 B2 B3 ØD1 ØD2 ØD3 L1 L2 L3 L4
[mm] [mm]
±0,2
[mm] [mm]
-0,013
[mm]
±0,025
[mm] [mm]
±1,0
[mm]
±1,0
[mm] [mm]
 MOT-AN-S-060-059-086-M-A-AAAA 85.8 69.5 37 14 73.02 6,6 37 118 2 8
 MOT-AN-S-060-059-086-M-C-AAAC 85.8 69.5 37 14 73.02 6,6 37 118 2 8
 MOT-AN-S-060-059-086-M-D-AAAD 85.8 69.5 37 14 73.02 6,6 37 170 2 8
More about selected part:
3D-CAD Sample request Experts Quote request Price list myCatalog