My contact person
igus® GmbH

Spicher Str. 1a

51147 Köln (Porz-Lind)

+49 2203 9649 0
+49 2203 9649 222
igus® GmbH

Spicher Str. 1a

51147 Köln (Porz-Lind)

+49 2203 9649 0
+49 2203 9649 222

Room gantries

Room gantry  
The construction kit system of the drylin® gantry series ensures smooth, lubricant-free gliding.

The mechanical engineering sector and its suppliers face major global challenges. Competition is intensifying further, price pressures are increasing, as is the demand for local production. We offer affordable complete systems that automate tasks in order to produce faster and more effectively.

With the room gantry, three-dimensional applications can be implemented.
 
Application examples are:

Measuring and testing automation

Handling and assembly technology

Identification in microelectronics and medical technology

Small parts handling tasks

Simple handling tasks


Benefits:

Simple construction

Initiator mounting via T-slot on the entire length of the profile

Finished modular system with cantilever axis

Everything from a single source


When to use igus® room gantries:

With loads up to 2,5 [kg]

With precision requirements up to 0,8 [mm]

With speeds up to max. 0,5 [m/s]

Room gantry details

 

Installation instructions room gantry

 

Assembly instructions / proximity switch kits

 

Please request your custom gantry from us using the form shown below, or take advantage of our telephone-based consulting.

Request custom room gantry

Requirements information

Quantity/lot size One-off application Series of applications
New constructions Technical improvements Reduction of costs

application data

Coordination of the centre of mass
at the locating axis
Stroke length
sy: mm X-axis: mm Load capacity: kg
sz: mm Y-axis: mm Additional pusher forces: N
sx: mm Z-axis: mm Acceleration: m/s²
Running performance: km Duty cycle: % Speed: m/s
System design
Single axis (X) Twin axis(XX) Flat gantry (XXY) Line gantry (XZ) Room gantry (XXYZ)
Installation position
horizontal Vertical lateral inverse
Required accuracy
(at the load point) mm
Ambitient temperaturer °C
Humidity: Yes No
Preferred igus® linear system:

Motor technology and drylin® E accessories

Motor technology: Stepper motor DC_Motor
Design: stranded wire Connector Encoder Encoder & Brake
Connection cable: No 3 meters 5 meters 10 meters
Connector design: Straight Angled
Limit and reference switches: No NC / Opener NO / Closer Quantity: St.
Customer motor
Producer: Type-No.

e-chains®

e-chains®: Yes No
Additional cables: Yes No (per ex. pneumatic / electric)

More information:

sketches, CAD

You can upload data up to a total volume about 7 MB.
File 1:   
File 2:   
File 3:   
File 4:   
File 5:   


Sus datos

Es obligatorio rellenar los cuadros marcados con *.

Empresa:*
Nombre:*
Apellidos:*
Tel.:
E-Mail:*
Si desea solicitar catálogos o muestras por favor complete su dirección aquí.
Tratamiento:
Calle:
Código postal:
Localidad:
País:
Estado:
Sí, me gustaría recibir información sobre los productos y servicios igus®. Acepto los términos y condiciones de uso de mis datos personales por parte de igus® para una finalidad informativa conforme con la Ley Orgánica de Protección de Datos de Carácter Personal. Declaro que estoy informado de mi derecho a cancelar la suscripción en cualquier momento accediendo en el enlace que figura al final de cada correo electrónico de igus®.
Acepto los términos y condiciones de uso de mis datos personales de acuerdo a la Ley orgánica de Protección de Datos de Carácter Personal. Puede revocar su consentimiento en cualquier momento.
Enviar
Do you need additional help selecting the right size of the unit?

Application examples

You can find gantry applications here

Lubricant-free pick&place systems

 

XYZ gantry

 

drylin® room gantry in plasma cutter

 

drylin® room gantry for pipetting automation

 
 

drylin® room gantry in order picking system

 


 
drylin® linear technology in the Cobot 3D printer

Consultas

I would be happy to answer your questions personally

Consulta y envíos

En persona:

De lunes a viernes de 7:00 a 20:00
Sábados de 8:00 a 12:00

Online:

24h