My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

drylin® E - NEMA23 IP65 (spray water) and IP68 (submerged) motors with encoder

 

Motor product range extension with encoder versions

Increased machine reliability

Line driver for cable lengths up to 20 m

NEMA23 stepper motors with protection level IP65 or IP68

Encoder with 500 impulses (A,A/,B,B/,I,I/)


Typical applications:Packaging technology, general mechanical engineering, submerged inspections

 
IP65 (splash water)

Applications in the food, outdoor or splash water areas can now also be operated by motor with the proven drylin® axes. The IP65 step motor can be cleaned with water.

 
IP68 (under water)

The IP68 submersible motor can be used up to a depth of 10 m (corresponds to 1 bar) and forms a highly capable dive team in combination with the drylin® UW timing belt axis.

 

drylin® E - data sheet NEMA23 IP65 & IP68

Part No.:
Technical data
Order number Stepper motor size Holding torque Type    
 MOT-AD-S-060-017-056-M-A-AAAK NEMA23 1.7 IP65 Upon request 
 MOT-AD-S-060-017-056-M-C-AAAL NEMA23 1.7 IP65 / encoder Upon request 
 MOT-AP-S-060-013-056-K-C-AAAM NEMA23 1.3 IP68 / encoder Upon request 
 MOT-AP-S-060-013-056-K-A-AAAI NEMA23 1.3 IP68 Upon request 
 MOT-AP-S-060-007-056-L-A-AAAJ NEMA23 0.7 Vacuum Upon request 
More about selected part:
3D-CAD Sample request Experts Quote request Price list myCatalog