Bearing products, conveyor rollers, and gearboxes for palletising and conveyor technology

Adjustable lateral guides

Lane adjustments
Learn more

Roller conveyors

Roller conveyors
Learn more

Conveyor belt bearing support

Conveyor belt bearing support
Learn more

Knife edge transitions

Knife edge transitions
Learn more

Fixed plates

Fixed plates
Learn more

Storage and buffer systems

Storage and buffer systems
Learn more

Drive and conveyor chains

Drive and conveyor chains
  • Good absorption of edge loads
  • Chemical-resistant and corrosion-free
  • Low wear rates, long service life
More about plain bearings in drive chains

Overhead conveyor systems

Overhead conveyor systems
  • Cost-effective
  • Lowest wear
  • Dirt-resistant
More about xiros deep groove ball bearings

Adjustable lateral guide

Adjustable lateral guide/lane adjustment

Since packaging sizes, containers, and bottle designs are more variable than ever today, lanes in conveyor technology must also be highly flexible. It is important to have the simplest, most modular implementation of adjustment tasks. With a wide range of linear axes, from systems with a hand wheel to fully automated concepts using actuators and control systems, we offer every solution for easy lateral guide adjustment.
More about lane adjustment products
Linear axis

Linear axes

  • Wide range of linear systems with lead screw, toothed belt, and drive (optional)
  • From plastic to very flexurally rigid stainless steel systems
apiro

drygear Apiro

  • Modular gearbox system for automation solutions
  • Modular, simple, and cost-effective
  • Lane adjustments, pusher tasks, rotary tables, rotary axes, and more
Gear wheels

Gears

Modular, cost-effective, customised

Lane adjustments with apiro gearboxes

The drygear apiro modular gearbox system allows such applications as infeed lanes to be implemented in an extremely modular, economical manner.


Find out more here

apiro curve adjustment

Format adjustment product overview

Which positioning system is used when? What products are there? And what specifically are their advantages? You can find out everything you need to know about format adjustments here.
Product overview: format adjustments

Roller conveyor bearing support

Roller conveyors

A wide variety of conveyor systems are used to move goods internally. But for roller conveyors, wheel conveyors, roller ball tables, or other transport methods, it is always important to have the right bearing support. iglidur plain bearings and xiros ball bearings, guide rollers, and ball transfer units require no lubrication or maintenance and can ensure reliable conveyor system function even in industries with heavy dirt loads and continuous operation.
xiros guide rollers

Guide rollers

  • Wear resistance with high running performance
  • Aluminium, stainless steel, carbon, or PVC tube
  • Large selection available from stock
xiros ball transfer units

Ball transfer units

  • Heavy-duty ball transfer units for any application
  • Housing made of xirodur material allows operation without lubrication or maintenance
xiros conveyor roller

Deep groove ball bearings

  • Wide range of ball bearings for any application
  • Special polymers allow complete elimination of lubrication and maintenance

HIGHLIGHTS

Two-component silent bearing

The combination of two polymers enhances dimensional stability and extends service life. Around one third the noise of standard deep groove ball bearings made of xirodur B180.

xiros innovation

Electrostatically dissipative guide roller

This version ensures that unwanted electrostatic charge is dissipated by our own xirodur F180 material.

Conveyor belt bearing support

Conveyor belt bearing support

In goods feeding or other internal goods traffic, conveyor belt function must always be flawless. Product selection at conveyor belt bearing points helps ensure that it is. Even in continuous operation and when there is heavy contamination, bearing point operation should require as little maintenance as possible and be absolutely reliable.
More about conveyor belt bearing products
Two-hole fixed flange ball bearings

Two-hole fixed flange ball bearings

  • Lightweight and cost-effective
  • Highly wear-resistant thanks to spherical balls made from iglidur material
  • Housing made of various materials
Four-hole fixed flange ball bearings

Four-hole fixed flange ball bearings

  • Fixed flange bearing with plastic or cast iron housing
  • For high loads
  • Spherical ball made of iglidur material, which requires no lubrication or maintenance
Spherical insert bearings

Spherical insert bearings

  • Maintenance-free bearing inserts for metallic pillow block and fixed flange bearings
  • Also FDA compliant or entirely with cast iron housing or low-cost sheet metal housing
User report

Conveyor belt: igubal replaces metal bearings

This international roof tile manufacturer successfully replaced metallic pillow block bearings with igubal bearings.


Find out more about the background

igubal installed in a conveyor belt

Knife edge rollers

Knife edge rollers

Durable, wear-resistant knife-edge rollers made of iglidur material ensure that conveyor belts are reliably deflected even under high loads. The various iglidur materials offer the right properties for any application. For example, iglidur H1 is designed for continuous operation at particularly high temperatures, while iglidur A250 conforms to FDA and EU/2011 specifications.
Learn more about our knife edge rollers
Knife edge rollers

Knife edge rollers in the shop

  • The right material for any application
  • FDA and EU/2011 compliant or for high temperatures or speeds
Temperature

What are the advantages?

  • What distinguishes iglidur knife edge rollers from other products?
  • Their advantages, and information about the iglidur material, at a glance
Special knife edge roller geometries

Individual knife edge rollers

  • Submit an enquiry for your individual injection moulding component
  • Adapted precisely to your application
  • Individual consultation on materials and manufacturing processes
User report

iglidur knife edge rollers at Krones

At high speeds and in continuous operation, iglidur knife-edge rollers are used in continuous operation in Krones AG conveyor belts.


Learn more about this application

Knife edge rollers at Krones AG

Tribo-tape at fixed plates

Fixed plates

Products can wear quickly within the conveyor technology at fixed plates and on lane walls. To avoid scratches on beverage bottles and premature wear on cartons, surfaces must buffer and have as little friction as possible. Product and container service life can be extended with tribo-tape liners or bar stock plates made of friction-optimised iglidur materials.
Tribo-tape liners

Tribo-tape liners in the shop

  • Especially low wear
  • Various materials, for such requirements as high temperatures or compliance with FDA specifications

Video: Tribo-tape in model construction

  • Tribo-tape liners are used in such applications as mechanical engineering and conveyor technology
  • The tribologically optimised surface minimises friction and ensures safe transport
Bar stock plates

iglidur bar stock plates

  • Lubrication-free bar stock plates
  • Made of material with such features as wear-resistance or FDA compliance
User report

Tribo-tape in a medical filling system

Liner in the collecting container and discharge chute minimises the frictional resistance in this filling system.


Learn more about this application

Tribo-tape in a filling system

Storage and buffer systems

Storage and buffer systems

Storage and buffer tables can serve as parts storage to easily handle production peaks. Both drylin toothed belt axes and tribo-tape liners ensure that no maintenance is required.
Linear system and toothed belt axis

Linear axes with toothed belt drive

  • For positioning and adjusting tasks
  • Low inertia creates high efficiency
  • Lubrication-free guidance
Tribo-tape liners

Tribo-tape liners in the shop

  • Especially low wear
  • Various materials, for such requirements as high temperatures or compliance with FDA specifications
Medical filling system buffer table

User report

In this medical filling system, tribo-tape liners were used on the bottom of the buffer table and on the ejection chute. They minimise frictional resistance.

Format adjustment product overview

Which positioning system is used when? What products are there? And what specifically are their advantages? You can find out everything you need to know about format adjustments here.
Product overview: format adjustments