My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

igus® cable glands HSK-M-EMV

 

Material* Brass, nickel-plated
Clamping insert PA
Moulded seal NBR
O-ring NBR
Protection class IP 68 – 10bar / IP 69K
in the given clamping area
Continuous operating temperature -40 °C – 100 °C
* Material surcharge included

Order no. Part No.
grey
AG BRG h Packaging unit    
      [mm] [mm] [mm] [mm] Piece    
 MAT0179508 1.691.1200.50 M12x1,5 3 6.5 19 14 5 5.51 USD 
 MAT01712336 1.691.1200.51 M12x1,5 2 6.5 19 14 5 Upon request 
 MAT0179509 1.691.1600.50 M16x1,5 5 6 22 20 5 7.26 USD 
 MAT01712337 1.691.1600.51 M16x1,5 3 6 22 20 5 6.03 USD 
 MAT0179510 1.691.2000.50 M20x1,5 10 6 23 24 5 10.65 USD 
 MAT01712338 1.691.2000.51 M20x1,5 7 6 23 24 5 Upon request 
 MAT0179511 1.691.2500.50 M25x1,5 13 7 24 30 5 Upon request 
 MAT01712339 1.691.2500.51 M25x1,5 9 7 24 30 5 Upon request 
 MAT0179512 1.691.3200.50 M32x1,5 18 8 31 40 5 27.79 USD 
 MAT01712340 1.691.3200.51 M32x1,5 13 8 31 40 5 Upon request 
 MAT0179513 1.691.4000.50 M40x1,5 22 8 37 50 5 Upon request 
 MAT01712341 1.691.4000.51 M40x1,5 20 8 37 50 5 Upon request 
 MAT0179514 1.691.5000.50 M50x1,5 32 9 37 57 5 Upon request 
 MAT01712342 1.691.5000.51 M50x1,5 25 9 37 57 5 Upon request 
 MAT0179515 1.691.6300.50 M63x1,5 37 10 38 64/68 5 Upon request 
 MAT01712343 1.691.6300.51 M63x1,5 29 10 38 64/68 5 Upon request 
More about selected part:
Product page Quote request Price list myCatalog

EMC counter nuts

 

Material Brass, nickel-plated

Order no. Part No.
grey
IG h S Packaging unit    
      [mm] [mm] [mm] Piece    
 MAT0179516 1.167.1200.50 M12x1,5 2.8 15 0.7 5 3.16 USD 
 MAT0179517 1.167.1600.50 M16x1,5 2.8 19 0.7 5 3.32 USD 
 MAT0179518 1.167.2000.50 M20x1,5 3 24 0.7 5 3.48 USD 
 MAT0179519 1.167.2500.50 M25x,15 3.5 30 0.7 5 5.78 USD 
 MAT0179520 1.167.3200.50 M32x1,5 4.5 36 0.7 5 8.13 USD 
 MAT0179521 1.167.4000.50 M40x1,5 5 46 0.7 5 10.28 USD 
 MAT0179522 1.167.5000.50 M50x1,5 5 60 0.7 5 27.75 USD 
 MAT0179523 1.167.6300.50 M63x1,5 6 70 0.7 5 34.58 USD 
More about selected part:
Product page Quote request Price list myCatalog
Cable diameter in mm