After selection of your ZIP code, we designate the relevant staff to attend to you at once.
material | PA V0 according to UL 94 |
Shaped packing | NBR |
Protection class | IP 68 – 10 bar / IP 69K
within the specified clamping range only with optional O-Ring |
Continuous operating temperature | -40 °C – 100 °C |
Delivery color | grey RAL 7035 |
Order No. | Part No.
grey |
AG | ![]() |
GL | H | ![]() |
MOQ | ||
---|---|---|---|---|---|---|---|---|---|
[mm] | [mm] | [mm] | [mm] | Piece | |||||
![]() |
1.209.1200.50 | M12x1,5 | 3 | 8 | 21 | 15 | 5 | Upon request | ![]() |
![]() |
1.209.1200.51 | M12x1,5 | 2 | 8 | 21 | 15 | 5 | Upon request | ![]() |
![]() |
1.209.1600.50 | M16x1,5 | 4 | 8 | 22 | 19 | 5 | Upon request | ![]() |
![]() |
1.209.1600.51 | M16x1,5 | 2 | 8 | 22 | 19 | 5 | Upon request | ![]() |
![]() |
1.219.1600.50 | M16x1,5 | 5 | 8 | 25 | 22 | 5 | Upon request | ![]() |
![]() |
1.209.2000.50 | M20x1,5 | 6 | 9 | 27 | 24 | 5 | Upon request | ![]() |
![]() |
1.209.2000.51 | M20x1,5 | 5 | 9 | 27 | 24 | 5 | Upon request | ![]() |
![]() |
1.219.2000.50 | M20x1,5 | 10 | 9 | 28 | 27 | 5 | Upon request | ![]() |
![]() |
1.209.2500.50 | M25x1,5 | 13 | 11 | 31 | 33 | 5 | Upon request | ![]() |
![]() |
1.209.2500.51 | M25x1,5 | 9 | 11 | 31 | 33 | 5 | Upon request | ![]() |
![]() |
1.209.3200.50 | M32x1,5 | 18 | 11 | 39 | 42 | 5 | Upon request | ![]() |
![]() |
1.209.3200.51 | M32x1,5 | 13 | 11 | 39 | 42 | 5 | Upon request | ![]() |
![]() |
1.209.4000.50 | M40x1,5 | 22 | 13 | 48 | 53 | 5 | Upon request | ![]() |
![]() |
1.209.4000.51 | M40x1,5 | 20 | 13 | 48 | 53 | 5 | Upon request | ![]() |
![]() |
1.209.5000.50 | M50x1,5 | 32 | 13 | 49 | 60 | 5 | Upon request | ![]() |
![]() |
1.209.5000.51 | M50x1,5 | 25 | 13 | 49 | 60 | 5 | Upon request | ![]() |
![]() |
1.209.6300.50 | M63x1,5 | 37 | 14 | 49 | 65/68 | 5 | Upon request | ![]() |
![]() |
1.209.6300.51 | M63x1,5 | 29 | 14 | 49 | 65/68 | 5 | Upon request | ![]() |
More about selected part: | |||||||||
Product page![]() ![]() ![]() |
material | SB / PA |
Continuous operating temperature | -20 °C – 40 °C (SB)
-40 °C – 100 °C (PA) |
Delivery color | grey RAL 7035 |
Order No. | Part No.
grey |
IG | H | ![]() |
MOQ | ||
---|---|---|---|---|---|---|---|
[mm] | [mm] | Piece | |||||
![]() |
1.262.1200.50 | M12x1,5 | 5 | 17 | 5 | Upon request | ![]() |
![]() |
1.262.1600.50 | M16x1,5 | 5 | 22 | 5 | Upon request | ![]() |
![]() |
1.262.2000.50 | M20x1,5 | 6 | 27 | 5 | Upon request | ![]() |
![]() |
1.262.2500.50 | M25x1,5 | 7 | 36 | 5 | Upon request | ![]() |
![]() |
1.262.3200.50 | M32x1,5 | 7 | 41 | 5 | Upon request | ![]() |
![]() |
1.262.4000.50 | M40x1,5 | 7 | 50 | 5 | Upon request | ![]() |
![]() |
1.262.5000.50 | M50x1,5 | 8 | 60 | 5 | Upon request | ![]() |
![]() |
1.262.6300.50 | M63x1,5 | 8 | 75 | 5 | Upon request | ![]() |
More about selected part: | |||||||
Product page![]() ![]() ![]() |