My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

igus® Fit calculator – that fits


Simple, streamlined, without registration

Fit calculator

With the igus® Fit calculator, you can quickly and easily calculate fits and tolerances in accordance with ISO 286. In addition, the maximum and minimum dimensions as well as the associated type of fit are shown.
 
In three steps to the maximum and minimum dimensions with the Fit calculator
 

1

Enter the nominal size between 0.01 and 500 millimetres,

2

enter tolerances for the bore and shaft

3

and get the calculation result

Install now: