CFX clamps with stacker saddles for pneumatic hoses

Securely clamp hoses without crushing them

A new clamp for pneumatic hoses hold the hoses reliably without crushing them and thus reducing the cross section. With a new clamp, the cross section of pneumatic hoses is fully retained. At the same time, the hoses are held securely. Due to high sides, the inserts generate a high holding force for pneumatic hoses in the energy chain and prevent them from being crushed.

Tech up

Tech up

  • High holding force due to "all-round grip"
  • The cross section of pneumatic hoses is fully retained
  • Increased holding strength
  • No crushing of the hoses, and therefore no loss of hose length
  • Coloured identification markings (inserts are blue)

Cost down

Cost down

  • Good price-performance ratio
  • Fast assembly without checking the tightening torque
  • Protection of the pneumatic hoses against crushing and damage

Proof

Proof

  • Tests performed at our customer Schw√§bische Werkzeugmaschinen

Sustainability

Sustainability

  • Resource conservation: conversion instead of replacement


More information
 

CFX clamps

Further CFX clamps

Strain relief elements

Overview of strain relief elements

Energy chains

Energy chains