Cable Clip for quick attachment of cables

Cable Clip
Laying cables on the cobot made easy. The igus® Cable Clip allows almost interference-free attachment to surfaces in a wide variety of shapes and diameters. The flexible design adapts to any contour and reduces installation space and the risk of injury. The supplied Velcro tape with a length of 500mm or 1000mm ensures a strong grip. The option of running the Velcro tape under the Cable Clip ensures a secure grip for even small diameters. The Velcro tape is also silicone-free and can therefore also be used in the automotive sector. Up to five cables of different diameters can be attached to the Cable Clip. either with cable tiewraps or by bending the Velcro tape. With the help of a separating tool, the Cable Clip can be divided into up to three segments, which makes it even cheaper.
Each Cable Clip comes with a silicone-free Velcro tape with a length of either 500mm or 1000mm for attaching it. 
The length of the Velcro tape depends on the diameter of the object to which the clip is attached and how many pieces the Cable Clip is divided into. 
In the case of large diameters and a clip divided into three sections, the 1000mm Velcro tape is definitely the right choice.    
To the shop
Cable Clip with tape

Reasons for using the Cable Clip

Tech up

Tech up

  • Quick, easy installation on surfaces with a wide variety of shapes and diameters
  • Compact and lightweight type
  • Silicone-free
  • Perfect for applications that are often modified
Cost down

Cost down

  • Suitable for multiple use
  • Can be divided into up to three segments (buy 1x and attach cables to up to three points)
Proof

Proof

  • Already in use on cobots, industrial robots and other applications
Sustainability

Sustainability

  • Suitable for multiple use
  • Velcro tape instead of cable tiewrap
  • The Cable Clip can also be recycled in the igus® Chainge recycling program at the end of its life cycle.
    Chainge website

Explanation of the Cable Clip

Installation of the Cable Clip

Application areas

Cable Clip on UR Fastening of the cables with Cable Clip and supplied Velcro tape
Cable Clip on the Rebel Cable Clip on the igus Rebel® and attachment of the cables using cable tiewraps
Cable Clip blue on the power supply Cable Clip with Velcro tape on the power supply to optimally organise and guide cables

Alternatives to the cobot clamp

Cobot clamp as a single part

For maximum individuality.By using the individual clamps you decide on the energy supply to your cobot. 
Go to the individual clamps

Universal Robots kit


We have already configured the appropriate kits for your universal robot.
You only need to choose between the chain size 30 & 40.
To the Universal Robots kits