The lubrication-free material iglidur® C500 can be used in applications
up to +250 °C and is extremely media-resistant
(e.g. in cleaning processes using hydrogen peroxide)
and wear-resistant, with low coefficients of friction. The colour represents
extreme ambient conditions and is clearly distinguishable
for storage and assembly purposes.
High resistance to media and temperature
Resistant to water vapour
Good coefficients of friction and wear
Typical application areas:Plant construction, valves, chemical industry, process technology