Low wear
Low coefficient of friction
Low moisture absorption
Good liquid media resistance
General properties | |
---|---|
Density | 1,49 g/cm3 | Colour | black |
Max. moisture absorption at +23 °C and 50 % r.h. | 0,3 % weight | Maximum water absorption | 1,3 % weight |
Electrical properties | |
Specific volume resistance | > 1013 Ω cm | Surface resistance | > 1012 Ω |
Mechanical properties | |
Flexural modulus | 2400 MPa | Flexural strength | 73 MPa |
Max. recommended Surface pressure | 35 MPa | Shore-D hardness | 74 |
Thermal properties | |
Max. long-term application temperature | +90 °C | Max. short-term application temperature | +120 °C |
Lower application temperature | -50 °C |