Low wear with numerous shaft materials
Low coeffi cients of friction while running dry
Vibration-damping
Good chemical resistance
Best performance with soft shafts
Lowest humidity absorption
Black colour option on request
Order number | Inner diameter Ø | Outer diameter Ø | Length* | Materials |
---|
Item | Tolerance of outer diameter | Tolerance of inner diameter |
---|---|---|
SFTJ-11070 | +1,5/+4,5 mm | -2,0/- 6,5 mm |
SFTJ-12570 | +1,5/-2,0 mm | -2,0/-6,5 mm |
SFTJ-150100 | +1,5/+4,5 mm | -2,0/-6,5 mm |