My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Bar stock made of iglidur® J as a tube

iglidur® J as a tube

Low wear with numerous shaft materials

Low coeffi cients of friction while running dry

Vibration-damping

Good chemical resistance

Best performance with soft shafts

Lowest humidity absorption

Black colour option on request

iglidur® J bar stock tube

iglidur® J bar stock as a tube

Order number Inner diameter Ø Outer diameter Ø Length* Materials    
More about selected part:
myCatalog myCatalog

Item Tolerance of outer diameter Tolerance of inner diameter
SFTJ-11070 +1,5/+4,5 mm -2,0/- 6,5 mm
SFTJ-12570 +1,5/-2,0 mm -2,0/-6,5 mm
SFTJ-150100 +1,5/+4,5 mm -2,0/-6,5 mm

Further information

iglidur® J - Material data

iglidur® J - The fast- and slow-motion specialist

Polymer bearings applications overview

Polymere bearings application examples overview