After selection of your ZIP code, we designate the relevant staff to attend to you at once.
wear-resistant
Lubrication-free
Multi-purpose
Good chemical resistance
Lowest humidity absorption
General features | |
---|---|
Density | 1,49 g/cm3 |
Colour | yellow |
moisture absorption at 23 °C and 50 %r.h. | 0,3 weight-% |
Max. water absorption | 1,3 weight-% |
Mechanical properties | |
---|---|
Max. permissible static surface pressure (+20 °C) | 35 MPa |
Shore D-hardness | 74 |
Physical and thermal properties | |
---|---|
Max. long term application temperature | 90 °C |
Max. short term application temperature | 120 °C |
Minimum application temperature | -50 °C |
Electrical properties | |
---|---|
surface resistance | 1012 Ω |
Order number | Thickness | tolerance | Dimensions | ||
---|---|---|---|---|---|
SFPJ-02-1000-1000 | 2 | 1000x1000 | Upon request | ||
SFPJ-02-1000-500 | 2 | 1000x500 | Upon request | ||
SFPJ-02-500-500 | 2 | 500x500 | Upon request | ||
SFPJ-02-500-240 | 2 | 500x240 | Upon request | ||
SFPJ-03-1000-1000 | 3 | 1000x1000 | Upon request | ||
SFPJ-03-1000-500 | 3 | 1000x500 | Upon request | ||
SFPJ-03-500-500 | 3 | 500x500 | Upon request | ||
SFPJ-03-500-240 | 3 | 500x240 | 76.77 USD | ||
SFPJ-04-1000-1000 | 4 | 1000x1000 | Upon request | ||
SFPJ-04-1000-500 | 4 | 1000x500 | Upon request | ||
SFPJ-04-500-500 | 4 | 500x500 | Upon request | ||
SFPJ-04-500-240 | 4 | 500x240 | Upon request | ||
SFPJ-05-1000-1000 | 5 | 1000x1000 | Upon request | ||
SFPJ-05-1000-500 | 5 | 1000x500 | Upon request | ||
SFPJ-05-500-500 | 5 | 500x500 | Upon request | ||
SFPJ-05-500-240 | 5 | 500x240 | Upon request | ||
SFPJ-10-1000-610 | 10 | 1000x610 | Upon request | ||
SFPJ-10-500-610 | 10 | 500x610 | Upon request | ||
SFPJ-10-500-300 | 10 | 500x300 | Upon request | ||
SFPJ-15-1000-610 | 15 | 1000x610 | Upon request | ||
SFPJ-15-500-610 | 15 | 500x610 | Upon request | ||
SFPJ-15-500-300 | 15 | 500x300 | Upon request | ||
SFPJ-20-1000-610 | 20 | 1000x610 | Upon request | ||
SFPJ-20-500-610 | 20 | 500x610 | Upon request | ||
SFPJ-20-500-300 | 20 | 500x300 | Upon request | ||
SFPJ-25-1000-610 | 25 | 1000x610 | Upon request | ||
SFPJ-25-500-610 | 25 | 500x610 | Upon request | ||
SFPJ-25-500-300 | 25 | 500x300 | Upon request | ||
SFPJ-30-1000-610 | 30 | 1000x610 | Upon request | ||
SFPJ-30-500-610 | 30 | 500x610 | Upon request | ||
SFPJ-30-500-300 | 30 | 500x300 | Upon request | ||
SFPJ-40-1000-610 | 40 | 1000x610 | Upon request | ||
SFPJ-40-500-610 | 40 | 500x610 | Upon request | ||
SFPJ-40-500-300 | 40 | 500x300 | Upon request |