iglidur® plastic stock bar from stock or ready-machined special shapes and sizes - available in 3 to 5 days.
Low cost - Fast - iglidur® stock bar from stock
Maintenance-free and lubricant-free
Easy to machine - ask for our machining tips
Standard plastic stock bar: Round bars and plate material
Predictable service life
When there is no suitable dimension available in the iglidur® catalog range
When a plastic bar stock with excellent coefficients of wear and friction is required
When there is a need for iglidur® plain bearings in special sizes in small quantities
When a plastic component with high demands on wear resistance and friction coefficient is needed
When an appropriate iglidur® standard catalog bearing is available
When an iglidur® plain bearing is needed in special sizes in large quantities
When bar stock made of engineering plastics is not required and a bar stock without any tribological characteristics is adequate for the application.