After selection of your ZIP code, we designate the relevant staff to attend to you at once.
Low wear
Low coefficient of friction
Low moisture absorption
Good liquid media resistance
General properties | |
---|---|
Density | 1.49 g/cm3 | Colour | black |
Max. moisture absorption at +23 °C and 50 % r.h. | 0.3 % weight | Maximum water absorption | 1,3 % weight |
Electrical properties | |
Specific volume resistance | > 1013 Ω cm | Surface resistance | > 1012 Ω |
Mechanical properties | |
Flexural modulus | 2400 MPa | Flexural strength | 73 MPa |
Max. recommended Surface pressure | 35 MPa | Shore-D hardness | 74 |
Thermal properties | |
Max. long-term application temperature | +90 °C | Max. short-term application temperature | +120 °C |
Lower application temperature | -50 °C |
Part number | Dimensions | Material thickness | Tolerance | ||
---|---|---|---|---|---|
SFPJB-10-1000-610 | 1000 x 610 | 10 | 872.72 USD | ||
SFPJB-10-500-610 | 500 x 610 | 10 | Upon request | ||
SFPJB-10-500-300 | 500 x 300 | 10 | Upon request | ||
SFPJB-25-1000-610 | 1000 x 610 | 25 | 2,058.48 USD | ||
SFPJB-25-500-610 | 500 x 610 | 25 | Upon request | ||
SFPJB-25-500-300 | 500 x 300 | 25 | 497.86 USD | ||
SFPJB-06-160 | Upon request |