comply with the requirements of the FDA
for application up to +180°C
For medium till high loads
equally well-suited for rotations and oscillating applications
General features | iglidur® A350 |
---|---|
Density | 1,42 g/cm3 |
Colour | blue |
moisture absorption at 23 °C and 50 %r.h. |
0,6 weight-% |
Max. water absorption | 1,9 weight-% |
Physical and thermal properties |
iglidur® A350 |
---|---|
Max. long term application temperature |
+180 °C |
Max. short term application temperature |
+210 °C |
Minimum application temperature | –100 °C |
Mechanical properties | iglidur® A350 |
---|---|
Max. permissible static surface pressure (+20 °C) |
60 MPa |
Shore D-hardness | 76 |
Electrical properties | iglidur® A350 |
---|---|
Surface resistance | > 1011 Ω |
Order number | Thickness | Dimensions | ||
---|---|---|---|---|
SFPA350-15-1000-610 | 15 | 1000x610 | Upon request | |
SFPA350-15-500-610 | 15 | 500x610 | Upon request | |
SFPA350-15-500-300 | 15 | 500x300 | Upon request | |
SFPA350-20-1000-610 | 20 | 1000x610 | Upon request | |
SFPA350-20-500-610 | 20 | 500x610 | Upon request | |
SFPA350-20-500-300 | 20 | 500x300 | Upon request | |
SFPA350-25-1000-610 | 25 | 1000x610 | Upon request | |
SFPA350-30-1000-610 | 30 | 1000x610 | Upon request | |
SFPA350-25-500-610 | 25 | 500x610 | Upon request | |
SFPA350-30-500-610 | 30 | 500x610 | Upon request | |
SFPA350-30-500-300 | 30 | 500x300 | Upon request | |
SFPA350-25-500-300 | 25 | 500x300 | Upon request |