Service life
calculator
Find the right ball bearing quickly and calculate the service life.
After selection of your ZIP code, we designate the relevant staff to attend to you at once.
Find the right ball bearing quickly and calculate the service life.
Improving technology and cutting costs - Inspiration provided by real life applications
xiros® polymer ball bearing design, applications, development and tests.
xiros® polymer ball bearings are often a better alternative to ball bearings made of metal, because they are lighter and more cost-effective and at the same time have a long service life. Thanks to their lubricant-free and maintenance-free operation, they can be successfully used in numerous applications. In many non-standard solutions, metal ball bearings run up against their limits and are replaced by ball bearings made of plastic. Save up to 40% of your costs by using our plastic xiros® ball bearings.
xiros® polymer ball bearings are available in different materials, with good chemical resistance, long service life, for high temperatures and for high speeds...
For absorbing axial forces The xirodur B180 ball bearing material is extremely media-resistant yet, at the same time, cost effective Temperature resistant up to +80 °C
Flange ball bearings and other designs with stainless steel balls were developed for maintenance-free use in conveyor belts, cam rollers and guide rollers.
Aluminium or carbon tubes with maintenance-free and cost-effective flanged ball bearings from xirodur B180.
Combination of xiros® polymer ball bearings and igubal® housings for the maintenance-free use in conveyor belts, cam rollers and guide rollers.
More lubrication-free and maintenance-free polymer ball bearings for many applications where conventional ball bearings made of metal are not effective.
New xiros® service life calculator… new size … service life up to 10 times longer and much, much more …
xiros® material - material data for igumid G, xirodur B180, xirodur A500, xirodur C160 and xirodur F180
We would be happy to offer our support for any questions you have regarding the use of xiros® plastic ball bearings.
Lubrication-free, quiet, calculable
Customised introduction to our cables with suitable products for your branch of industry.