Quick and easy: kitchen automation with motion plastics


The kitchen of the future is flexible, modular and does the work for you if necessary. Fast and maintenance-free cooking robots are becoming increasingly interesting, especially for fast food restaurants, as they help to close staff gaps, speed up processes and shorten waiting times. For this, we have the right bearing technology, energy supply and low-cost robotics in our range. Your benefits:
  • No machine downtime: components can be calculated online
  • hygienic & dirt-resistant, FDA-compliant if required
  • Save installation space and weight
Request a customised sample now
Prepare food in a wok, fully automatically with the compact drylin linear axes

Build or buy

Delta robot for food use

 
  • 660mm workspace diameter with 180mm of working height
  • Pick rate of up to 30 per minute
  • Self-lubricating, maintenance-free drylin ZLW toothed belt axes
  • Ready to connect with stepper motors and a dryve D1 motor control system
More about delta robots

Barista robot

Barista robot with maintenance-free components for 24-hour use

Catering robots

Gastro automation made easy with the igus modular system


Selected motion plastics for a fully automated kitchen

 

drylin delta robot

Delta robots
  • 660mm workspace diameter
  • Pick rate of up to 30 per minute
  • Self-lubricating, maintenance-free components

drylin ZLW 7th axis for robot

drylin ZLW seventh axis
  • Flexible robot use instead of locking kinematics
  • Adapter kit incl. Preparation of suitable e-chain systems
  • Integration into the igus robot control

drygear modular gearbox system

drygear Apiro
  • Application temperature: +5°C to +50°C
  • Suitable for spray water
  • Lightweight
  • Lubrication-free

iglidur A160 plain bearing

Food-compliant plain bearings
  • Compliant with FDA and EU regulations governing chemicals and food
  • Complies with Regulation (EU) No. 10/2011
  • High media resistance

Rod end with female thread

Rod end with female thread KCRM
  • Detectable rod end for the food industry: made of materials compliant with FDA regulations and EU 10/2011
  • New design gives dirt no chance

E2.1 e-chain

e2.1
  • Quick, easy filling
  • Integrated brake for smooth, quiet operation
  • Reduce installation space with small bend radii as low as 28mm

Setting options on a new level

A kitchen with innovative technology in a contemporary design in all movable furniture elements. We offer the right bearing technology and energy supply for this. They are exactly the right products to enable movements to run smoothly, quietly and maintenance-free.

Where motion plastics are already being used successfully

 


Tested in the test laboratory for use in the real world

All products are tested for wear and durability under real-life conditions in the igus test laboratory, the largest in the industry. The results are entered into our service life calculation tools for precise durability predictions.
 
Upon request, igus carries out customer tests to check product use under completely tailored conditions.

blog
What are the most important regulations for food sector vending machine manufacturers? How can installation space be saved in the face of a growing product range? The igus blog features interesting articles on vending machine technology.
Take a look now!