My contact person
Deepee Industrials Ltd.

11 Ishaga Road Surulere

Lagos, Nigeria

+234 803 3899107

Spherical balls

Bearings with igubal® spherical balls are 80% lighter than their metal counterparts. But comparably robust, nevertheless. At the same time, they are up to 40% more cost-effective and more economic in operation, in addition. They permit dry running without lubrication, which makes them maintenance-free.  igubal® spherical balls are available in various high-performance plastics, each with different properties. The iglidur® X polymer stands up to extreme temperatures between -100 °C and +250 °C and maintains its full compressive strength. iglidur® X almost universally chemical-resistant. iglidur® J scores with a low level of moisture absorption, iglidur® R with its especially low purchase cost. Another high-performance plastic was developed for the food industry that can be detected by metal detectors, thus increasing product safety. And iglidur® UW is suitable for underwater applications. The igubal® spherical balls are available in dimensional series E and K. The tolerance of the inner diameter corresponds to E10 (the shaft should have a tolerance between h6 and h9).  

Categories
Filter
Size
Temperatures
Requirements
Material

Due to order peaks, the delivery time for single items is 10-15 working days longer than stated. Please refer to our order confirmation for the specific delivery date. For urgent, short-term requirements, please contact us personally so that we can realise the delivery time necessary for you. You will find your contact person at the top of the menu under "My contact person", next to the language/country selection, or on this page.

Number of products: 21

New

Interchangeable spherical ball, moulded, A350EM-SP, mm, igubal®

  • Dimensional series E following DIN ISO 12240 
  • Spherical ball material: iglidur® A350
  • For food contact
  • Cost-effective production through injection moulding
  • For metallic bearing housings
  • Material spherical ball: iglidur® A350

Interchangeable spherical ball, moulded, JEM-SP, mm, igubal®

  • Dimensional series E following DIN ISO 12240 
  • Spherical ball material: iglidur® J
  • Low moisture absorption
  • Cost-effective production through injection moulding
  • For metallic bearing housings
  • Material spherical ball: iglidur® J

Spherical balls, JEM, interchangeable spherical ball, slim, mm, igubal®

  • Dimensional series: E following DIN ISO 12240
  • Material of spherical ball: iglidur® J 
  • For various metal bearing housings
  • Low wear against a lot of shaft materials
  • Low coefficients of friction during dry operation
  • Vibration dampening
  • Good chemical resistance
  • Best material to use with soft shaft materials
  • Low moisture absorption
  • Material spherical ball: iglidur® J
19.79 USD/Pc.
To the product page

Spherical ball, A180EM, interchangeable spherical ball, slim, mm, igubal®

  • Dimensional series: E following DIN ISO 12240
  • Material of spherical ball: iglidur® A180
  • For various metal bearing housings
  • Complies with FDA regulations for repeated contact with food
  • Good media resistance
  • For wet environments
  • Good wear-resistance
  • Material spherical ball: iglidur® A180

Spherical ball, A350EM, interchangeable spherical ball, slim, mm, igubal®

  • Dimensional series: E following DIN ISO 12240
  • Material of spherical ball: iglidur® A350
  • For various metal bearing housings
  • Compliant with EC regulation 10/2011 EC, FDA-compliant
  • For use with temperatures up to +180 °C
  • For medium to high loads
  • Equally good for both oscillating and rotating applications
  • Material spherical ball: iglidur® A350

Spherical ball, standard, WKM, mm, igubal®

  • Dimensional series: K following DIN ISO 12240
  • Material of spherical ball: iglidur® W300
  • Standard, with low coefficients of friction
  • Material spherical ball: iglidur® W300

Spherical ball, standard, WEM, mm, igubal®

  • Dimensional series: E following DIN ISO 12240
  • Material of spherical ball: iglidur® W300
  • Standard, with low coefficients of friction
  • Material spherical ball: iglidur® W300

Spherical ball, cost-effective, RKM, mm, igubal®

  • Dimensional series: K following DIN ISO 12240
  • Material of spherical ball: iglidur® R
  • Cost-effective, good wear resistance
  • Material spherical ball: iglidur® R

Spherical ball, cost-effective, REM, mm, igubal®

  • Dimensional series: E following DIN ISO 12240
  • Material of spherical ball: iglidur® R
  • Cost-effective, good wear resistance
  • Material spherical ball: iglidur® R

Spherical ball, high-temperature, XKM, mm, igubal®

  • Dimensional series: K, following DIN ISO 12240 
  • For temperatures up to +250°C
  • Material spherical ball: iglidur® X

Spherical ball, high-temperature, XEM, mm, igubal®

  • Dimensional series E following DIN ISO 12240 
  • For temperatures up to +250°C
  • Material spherical ball: iglidur® X

Spherical ball, low level of moisture absorption, JKM, mm, igubal®

  • Dimensional series: K following DIN ISO 12240
  • Material of spherical ball: iglidur® J
  • Low moisture absorption
  • Material spherical ball: iglidur® J

Spherical ball, low level of moisture absorption, JEM, mm, igubal®

  • Dimensional series: E following DIN ISO 12240
  • Material of spherical ball: iglidur® J
  • Low moisture absorption
  • Material spherical ball: iglidur® J

Spherical ball, splittable, low level of moisture absorption, JKM-GT, mm, igubal®

  • Dimensional series: K following DIN ISO 12240
  • Material of spherical ball: iglidur® J
  • splittable
  • Low moisture absorption
  • Material spherical ball: iglidur® J
25.56 USD/Pc.
To the product page

Spherical ball, low cost, low level of moisture absorption, J4KM, mm, igubal®

  • Dimensional series: K following DIN ISO 12240
  • Material of spherical ball: iglidur® J4
  • Cost-effective
  • Low moisture absorption
  • Material spherical ball: iglidur® J4