Bearings with igubal® spherical balls are 80% lighter than their metal counterparts. But comparably robust, nevertheless. At the same time, they are up to 40% more cost-effective and more economic in operation, in addition. They permit dry running without lubrication, which makes them maintenance-free. igubal® spherical balls are available in various high-performance plastics, each with different properties. The iglidur® X polymer stands up to extreme temperatures between -100 °C and +250 °C and maintains its full compressive strength. iglidur® X almost universally chemical-resistant. iglidur® J scores with a low level of moisture absorption, iglidur® R with its especially low purchase cost. Another high-performance plastic was developed for the food industry that can be detected by metal detectors, thus increasing product safety. And iglidur® UW is suitable for underwater applications. The igubal® spherical balls are available in dimensional series E and K. The tolerance of the inner diameter corresponds to E10 (the shaft should have a tolerance between h6 and h9).
Due to order peaks, the delivery time for single items is 10-15 working days longer than stated. Please refer to our order confirmation for the specific delivery date. For urgent, short-term requirements, please contact us personally so that we can realise the delivery time necessary for you. You will find your contact person at the top of the menu under "My contact person", next to the language/country selection, or on this page.