My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Rod ends

igubal® rod ends are deployed in many different branches of industry. They facilitate rotating, oscillating and linear movements of the shaft – in packaging machines, offshore facilities and bicycles, as examples. There is a version suitable for virtually every installation requirement. The rod ends are available in the K and E dimensional series (DIN ISO 12240) for shaft diameters from 2 to 30 mm (the shaft should have a tolerance between h6 and h9). The bearing tolerance and shape of the bearing housing are also variable – it can be long or short and has a male or female thread. In the standard version, the bearings are designed with a large bearing clearance in order to ensure secure operation even at high peripheral speeds. The tolerance can be changed upon request. igubal® rod ends maintain their running and wear properties even in demanding environments. They are corrosion-resistant, temperature-resistant between -40 and +200 °C, resistant to media, UV radiation, nuclear radiation, dirt and dust. And in contrast to their metal counterparts, the rod ends are able to absorb vibrations. This property means they are predestined for applications with high-frequency vibrations.

Filter

Core Requirements
System
Size
Temperatures
Material
Requirements

Due to order peaks, the delivery time is 5-8 working days longer than stated. Please refer to our order confirmation for the specific delivery date. For urgent, short-term requirements, please contact us personally so that we can realise the delivery time necessary for you. You will find your contact person at the top of the menu under "My contact person", next to the language/country selection, or on this page.

Number of products: 2

Rod end with female thread, KCRM, spherical ball iglidur® FC180, mm
  • Detectable rod end for the food industry: made of materials according to FDA and EU 10/2011
  • New design has no traps for dirt
  • iglidur® FC180 spherical ball
  • Right-hand thread
  • igumid® FC housing
  • Dimensional K series according to DIN ISO 12240
Upon request
1 items, thereof ready for shipping:
1 in 72 hours
To the product page
Rod end with female thread, EBRM, spherical ball iglidur® FC180, mm
  • Detectable rod end for the food industry: made of materials according to FDA and EU 10/2011
  • iglidur® FC180 spherical ball
  • Right-hand thread
  • igumid® FC housing
  • Dimensional E series according to DIN ISO 12240
Upon request
4 items, thereof ready for shipping:
4 in 72 hours
To the product page

Consulting

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h