My contact person
Deepee Industrials Ltd.

11 Ishaga Road Surulere

Lagos, Nigeria

+234 803 3899107

Rod ends

igubal® rod ends are deployed in many different branches of industry. They facilitate rotating, oscillating and linear movements of the shaft – in packaging machines, offshore facilities and bicycles, as examples. There is a version suitable for virtually every installation requirement. The rod ends are available in the K and E dimensional series (DIN ISO 12240) for shaft diameters from 2 to 30 mm (the shaft should have a tolerance between h6 and h9). The bearing tolerance and shape of the bearing housing are also variable – it can be long or short and has a male or female thread. In the standard version, the bearings are designed with a large bearing clearance in order to ensure secure operation even at high peripheral speeds. The tolerance can be changed upon request. igubal® rod ends maintain their running and wear properties even in demanding environments. They are corrosion-resistant, temperature-resistant between -40 and +200 °C, resistant to media, UV radiation, nuclear radiation, dirt and dust. And in contrast to their metal counterparts, the rod ends are able to absorb vibrations. This property means they are predestined for applications with high-frequency vibrations.

Categories
Filter
Core Requirements
System
Size
Temperatures
Material
Requirements

Due to order peaks, the delivery time for single items is 10-15 working days longer than stated. Please refer to our order confirmation for the specific delivery date. For urgent, short-term requirements, please contact us personally so that we can realise the delivery time necessary for you. You will find your contact person at the top of the menu under "My contact person", next to the language/country selection, or on this page.

Number of products: 67

Rod end bearing with male thread, KARM CL, spherical ball iglidur® W300, mm

  • The second generation of rod end bearings with male thread  
  • iglidur® W300 spherical ball
  • Right-hand thread
  • igumid® G housing
  • Dimensional K series according to DIN ISO 12240

Rod end with female thread, KBRM CL, spherical ball iglidur® W300, mm

  • Rod end bearing with female thread and integrated lock nut for a simplified assembly
  • Direct locking thanks to the moulded nut
  • iglidur® W300 spherical ball
  • Right-hand thread
  • igumid® G housing
  • Dimensional K series according to DIN ISO 12240

Rod end with female thread, KBLM CL, spherical ball iglidur® W300, mm

  • Rod end bearing with female thread and integrated lock nut for a simplified assembly
  • Direct locking thanks to the moulded nut
  • iglidur® W300 spherical ball
  • Left-hand thread
  • igumid® G housing
  • Dimensional K series according to DIN ISO 12240

Rod end bearing with male thread, KALM CL, spherical ball iglidur® W300, mm

  • The second generation of rod end bearings with male thread  
  • iglidur® W300 spherical ball
  • Left-hand thread
  • igumid® G housing
  • Dimensional K series according to DIN ISO 12240

Rod end with female thread, KBRM CL, with stainless steel sleeve, spherical ball iglidur® W300, mm

  • Rod end bearing with female thread and integrated lock nut for a simplified assembly
  • Direct locking thanks to the moulded nut
  • iglidur® W300 spherical ball
  • Stainless steel sleeve for higher tightening torque
  • Right-hand thread
  • igumid® G housing
  • Dimensional K series according to DIN ISO 12240

Rod end with female thread, KBRM CL, spherical ball iglidur® J, mm

  • Rod end bearing with female thread and integrated lock nut for a simplified assembly
  • Direct locking thanks to the moulded nut
  • iglidur® J spherical ball for low moisture absorption
  • Right-hand thread
  • igumid® G housing
  • Dimensional K series according to DIN ISO 12240

Rod end with female thread, KBRM CL, spherical ball iglidur® J4, mm

  • Rod end bearing with female thread and integrated lock nut for a simplified assembly
  • Direct locking thanks to the moulded nut
  • Cost-effective iglidur® J4 spherical ball for low moisture absorption
  • Right-hand thread
  • igumid® G housing
  • Dimensional K series according to DIN ISO 12240

Rod end bearing with male thread, KALM CL, stainless steel sleeve, spherical ball iglidur® W300, mm

  • The second generation of rod end bearings with male thread  
  • iglidur® W300 spherical ball
  • Stainless steel sleeve for higher tightening torque
  • Left-hand thread
  • igumid® G housing
  • Dimensional K series according to DIN ISO 12240

Rod end bearing with male thread, KARM CL, stainless steel sleeve, spherical ball iglidur® W300, mm

  • The second generation of rod end bearings with male thread  
  • iglidur® W300 spherical ball
  • Stainless steel sleeve for higher tightening torque
  • Right-hand thread
  • igumid® G housing
  • Dimensional K series according to DIN ISO 12240

Rod end bearing with male thread, KARM CL, spherical ball iglidur® R, mm

  • The second generation of rod end bearings with male thread  
  • iglidur® R low-cost spherical ball
  • Right-hand thread
  • igumid® G housing
  • Dimensional K series according to DIN ISO 12240

Rod end bearing with male thread, KARM CL, spherical ball iglidur® J, mm

  • The second generation of rod end bearings with male thread  
  • iglidur® J spherical ball for low moisture absorption
  • Right-hand thread
  • igumid® G housing
  • Dimensional K series according to DIN ISO 12240

Rod end bearing with male thread, KARM CL, spherical ball iglidur® J4, mm

  • The second generation of rod end bearings with male thread  
  • Cost-effective iglidur® J4 spherical ball for low moisture absorption
  • Right-hand thread
  • igumid® G housing
  • Dimensional K series according to DIN ISO 12240

Rod end, KBLM CL, with stainless steel sleeve, spherical ball iglidur® W300, mm

  • Rod end bearing with female thread and integrated lock nut for a simplified assembly
  • Direct locking thanks to the moulded nut
  • iglidur® W300 spherical ball
  • Stainless steel sleeve for higher tightening torque
  • Left-hand thread
  • igumid® G housing
  • Dimensional K series according to DIN ISO 12240

Rod end with female thread, KBLM CL, spherical ball iglidur® R, mm

  • Rod end bearing with female thread and integrated lock nut for a simplified assembly
  • Direct locking thanks to the moulded nut
  • iglidur® R low-cost spherical ball
  • Left-hand thread
  • igumid® G housing
  • Dimensional K series according to DIN ISO 12240

Rod end with female thread, KBLM CL, spherical ball iglidur® J, mm

  • Rod end bearing with female thread and integrated lock nut for a simplified assembly
  • Direct locking thanks to the moulded nut
  • iglidur® J spherical ball for low moisture absorption
  • Left-hand thread
  • igumid® G housing
  • Dimensional K series according to DIN ISO 12240