energy chains are used in various industries and applications and have the task of safely supplying energy, data and liquids to mobile consumers. Examples include cranes, machine tools, woodworking machines, operating devices for high-bay warehouses, bulk goods cranes, drilling rigs, platform technology, industrial robots and laboratory technology. Such equipment is constantly in motion and has to function reliably in difficult ambient conditions as well as under high levels of loads and at high speeds. Selected successful projects: space-saving Roller energy chains in the Veltins Arena in Gelsenkirchen, energy chain E4.350 in the bridge the silt processing plant in Antwerp, energy chain E2/000 in stamping and forming machines of Otto Bihler Maschinenfabrik GmbH & Co. KG, energy chain P4.1 on STS crane at the port of Rotterdam, autoglide 5 in use at Gebhardt Intralogistics, e-loop® in Akita drilling rigs, slipringless spring cable reel e-spool® in event hall.
Where do you find energy chains in everyday life?
Multi-purpose hall at HUNGEXPOEnergy chains and chainflex special cables for complex installation under the hall floor
BANG slab transport craneEnergy chains from igus as energy supply for indoor crane under adverse conditions.
vector award 2022Discover the winners of the 2022 vector award with their innovative applications.
In person:
Monday to Friday from 7 am - 8 pm.Saturdays from 8 am- 12 pm.
Online:24h
WhatsApp-Service:Montag – Freitag: 8 – 16 Uhr