My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

drylin® T rail guides

The dimensions of the drylin® T rail guides are the same as the usual recirculating ball bearing guides. They are available in seven installation sizes - users have the choice between three different carriage options: with manually or automatically adjustable clearance or an extremely robust heavy-duty version. The sliding elements are secure within the carriage body, especially suited when pulling down from the rail. The drylin® T carriage guides can handle loads up to 14,000 N, have a service life of up to 50,000 km and are extremely dirt-resistant.
 
The drylin® T rail guide are identical with regard to connector and hole dimensions:

  • INA: KUVE -B • KWVE-B • KWE-B • KWSE / KUSE
  • Bosch Rexroth: FNS • FLS • SNS • SLSS • NH • SLH • FNN • SNN
  • THK: SHS-C/LC • HSR-A/LA • HSR-B/LB/BM
  • Hiwin: HGW-CC • QHW-CC • RGW-CC • RGW-HC
  • Rollon: MRS • MRS-L IKO: MRS • MRS-L
  • Rodriguez: BRH-A • BRH-AL • MSR-E • MSR-LE
  • Romani: HRC-FN 

Due to order peaks, the delivery time for single items is 10-15 working days longer than stated. Please refer to our order confirmation for the specific delivery date. For urgent, short-term requirements, please contact us personally so that we can realise the delivery time necessary for you. You will find your contact person at the top of the menu under "My contact person", next to the language/country selection, or on this page.

Number of products: 21

drylin® T guide rail TS

Material: Aluminium, hard anodised
 
 
66.24 USD/m
8 items, thereof ready for shipping:
4 in 24 hours
4 in 3 working days
To the product page

drylin® T guide carriage TW-01

  • drylin® T linear carriage of the standard 01 series
  • With individual clearance adjustment
  • Long service life due to iglidur® J
  • Optionally configurable as floating bearing version in y or z direction
  • Material: aluminium housing, plastic lid, iglidur® J slider
35.25 USD/Pc.
12 items, thereof ready for shipping:
4 in 24 hours
8 in 3 working days
To the product page

drylin® T low-profile guide rail TS-04

Material: aluminium, hard-anodised
 
69.11 USD/m
8 items, thereof ready for shipping:
4 in 24 hours
To the product page

drylin® T guide carriage TWA-01

  • drylin® T automatic linear carriage of the standard series 01
  • With automatic bearing clearance adjustment
  • Adjustment and cancellation of the pretension through the supplied pretension key
  • In operation, the bearing clearance automatically adjusts itself
  • Long service life due to iglidur® J
  • Material: aluminium housing, plastic lid, iglidur® J slider
35.25 USD/Pc.
12 items, thereof ready for shipping:
4 in 24 hours
8 in 3 working days
To the product page

drylin® T guide carriage TW-01-HKA

  • drylin® T linear carriage of the standard series 01
  • With fitted manual clamp
  • Individual clearance adjustment
  • Long service life due to iglidur® J
  • Optionally configurable as floating bearing version in y direction
  • Material: aluminium housing, plastic lid, iglidur® J slider
40.25 USD/Pc.
8 items, thereof ready for shipping:
8 in 3 working days
To the product page

drylin® T miniature guide carriage TW-04

  • drylin® T low profile linear carriage of the series 04
  • Robust type
  • Easy installation
  • Captive sliding elements
  • Preset bearing clearance
  • Optionally configurable as floating bearing version in the y and z direction
  • Material: Housing zinc die-casting
  • iglidur® J sliding element, mount: TW-04-07, TW-04-07-LLZ: iglidur® J200
15.70 USD/Pc.
14 items, thereof ready for shipping:
5 in 24 hours
6 in 3 working days
To the product page

drylin® T miniature guide carriage TWE-04

  • drylin® T adjustable low profile linear carriage of the series 04
  • Robust type
  • With manual clearance adjustment on the carriage
  • High corrosion resistance through cathodic dip coating
  • Material: Housing die cast zinc, iglidur® J slider
30.68 USD/Pc.
2 items, thereof ready for shipping:
2 in 24 hours
To the product page

drylin® T guide carriage TW-12

  • New generation of high performance
  • Robust design
  • Captive bearing elements made from iglidur® J200
  • 50% longer service life in comparison to iglidur® J
  • Standard bearing alignment
  • Easy installation
  • Material: Aluminium housing, stainless steel lid, iglidur® J200 slider
55.09 USD/Pc.
4 items, thereof ready for shipping:
4 in 24 hours
To the product page

drylin® T guide rail TS-CA

Material: Aluminium, clear anodised
 
Upon request
4 items, thereof ready for shipping:
4 in 10 working days
To the product page

drylin® T guide rail TS-11

Material: Hollow profile, aluminium, clear anodised
74.25 USD/m
2 items, thereof ready for shipping:
2 in 24 hours
To the product page

drylin® T guide carriage TW-02

  • drylin® T linear carriage of the series 02 Heavy Duty
  • Robust design for extreme applications
  • Simple installation
  • Captive sliding pads
  • Preset bearing clearance
  • Material: Aluminium housing, stainless steel lid, iglidur® J2 slider
45.91 USD/Pc.
9 items, thereof ready for shipping:
3 in 24 hours
6 in 3 working days
To the product page

drylin® T guide carriage TW-03

  • Attention: only runs on TS-01-20 rail
  • drylin® T linear carriage from the 03 compact series
  • Slim tall design
  • For robust requirements
  • Easy assembly
  • Captive sliding elements
  • Preset bearing clearance
  • Material: aluminium housing, stainless steel cover, iglidur® J2 slider
59.33 USD/Pc.
3 items, thereof ready for shipping:
3 in 24 hours
To the product page