My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

drylin® T rail guides

The dimensions of the drylin® T rail guides are the same as the usual recirculating ball bearing guides. They are available in seven installation sizes - users have the choice between three different carriage options: with manually or automatically adjustable clearance or an extremely robust heavy-duty version. The sliding elements are secure within the carriage body, especially suited when pulling down from the rail. The drylin® T carriage guides can handle loads up to 14,000 N, have a service life of up to 50,000 km and are extremely dirt-resistant.
 
The drylin® T rail guide are identical with regard to connector and hole dimensions:
  • INA: KUVE -B • KWVE-B • KWE-B • KWSE / KUSE
  • Bosch Rexroth: FNS • FLS • SNS • SLSS • NH • SLH • FNN • SNN
  • THK: SHS-C/LC • HSR-A/LA • HSR-B/LB/BM
  • Hiwin: HGW-CC • QHW-CC • RGW-CC • RGW-HC
  • Rollon: MRS • MRS-L IKO: MRS • MRS-L
  • Rodriguez: BRH-A • BRH-AL • MSR-E • MSR-LE
  • Romani: HRC-FN 

Products

Number of products: 18

drylin® T guide carriage TW-01
  • drylin® T linear carriage of the standard 01 series
  • With individual clearance adjustment
  • Long service life due to iglidur® J
  • Optionally configurable as floating bearing version in y or z direction
  • Material: aluminium housing, plastic lid, iglidur® J slider

from 38.78 EUR / Pc.

12 of 12 articles ready for shipping in 24 - 48 h
To the product page
drylin® T guide carriage TW-01-HKA
  • drylin® T linear carriage of the standard series 01
  • With fitted manual clamp
  • Individual clearance adjustment
  • Long service life due to iglidur® J
  • Optionally configurable as floating bearing version in y direction
  • Material: aluminium housing, plastic lid, iglidur® J slider

from 53.69 EUR / Pc.

8 of 8 articles ready for shipping in 24 - 48 h
To the product page
drylin® T guide carriage TWA-01
  • drylin® T automatic linear carriage of the standard series 01
  • With automatic bearing clearance adjustment
  • Adjustment and cancellation of the pretension through the supplied pretension key
  • In operation, the bearing clearance automatically adjusts itself
  • Long service life due to iglidur® J
  • Material: aluminium housing, plastic lid, iglidur® J slider

from 38.78 EUR / Pc.

12 of 12 articles ready for shipping in 24 - 48 h
To the product page
drylin® T miniature guide carriage TW-04
  • drylin® T low profile linear carriage of the series 04
  • Robust type
  • Simple installation
  • Captive sliding pads
  • Preset bearing clearance
  • Optionally configurable as floating bearing version in the y and z direction
  • Material: Housing die cast zinc
  • sliding element iglidur® J, Exception: TW-04-07, TW-04-07-LLY, TW-04-07-LLZ: iglidur® J200

from 8.93 EUR / Pc.

10 of 11 articles ready for shipping in 24 - 48 h
To the product page
drylin® T miniature guide carriage TWE-04
  • drylin® T adjustable low profile linear carriage of the series 04
  • Robust type
  • With manual clearance adjustment on the carriage
  • High corrosion resistance through cathodic dip coating
  • Material: Housing die cast zinc, iglidur® J slider

from 20.09 EUR / Pc.

2 of 2 articles ready for shipping in 24 - 48 h
To the product page
drylin® T guide carriage TW-12
  • New generation of high performance
  • Robust design
  • Captive bearing elements made from iglidur® J200
  • 50% longer service life in comparison to iglidur® J
  • Standard bearing alignment
  • Easy installation
  • Material: Aluminium housing, stainless steel lid, iglidur® J200 slider

from 44.60 EUR / Pc.

4 of 4 articles ready for shipping in 24 - 48 h
To the product page
drylin® T guide rail TS-01
Material: Aluminium, hard anodised
 
 

from 52.12 EUR / m

4 of 8 articles ready for shipping in 24 - 48 h
To the product page
drylin® T guide rail TS-11
Material: Hollow profile, aluminium, clear anodised

from 32.00 EUR / m

1 of 2 articles ready for shipping in 24 - 48 h
To the product page
drylin® T low-profile guide rail TS-04
Material: aluminium, hard-anodised
 

from 32.56 EUR / m

4 of 8 articles ready for shipping in 24 - 48 h
To the product page
drylin® T guide carriage TW-02
  • drylin® T linear carriage of the series 02 Heavy Duty
  • Robust design for extreme applications
  • Simple installation
  • Captive sliding pads
  • Preset bearing clearance
  • Material: Aluminium housing, stainless steel lid, iglidur® J2 slider

from 35.29 EUR / Pc.

9 of 9 articles ready for shipping in 24 - 48 h
To the product page
drylin® T guide carriage TW-03
  • drylin® T linear carriage of the series 03 compact
  • Slim high type
  • For robust requirements
  • Simple installation
  • Captive sliding pads
  • Preset bearing clearance
  • Material: Aluminium housing, stainless steel lid, iglidur® J2 slider
  • Material sliding element: iglidur® J

from 54.87 EUR / Pc.

3 of 3 articles ready for shipping in 24 - 48 h
To the product page