My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

drylin® linear guides

Gliding instead of rolling – low noise, clean and lubrication-free
The product range of lubrication-free drylin® linear guides is based on the principle of "gliding instead of rolling". In combination with corrosion-free materials, tribo-optimised iglidur® high performance polymers are used as a sliding surface. drylin® linear guides traverse in dry operation and are thereby maintenance-free and are insensitive to influences such as dirt, water, chemicals, heat or impacts. In addition, they have a very low noise because of the materials used and the special design. With these properties, drylin® linear guides can be used in a wide variety of environments, including extreme ones. The modular system allows for high flexibility with different rail guides and pillow blocks.

Products

Filter

Size
Material
System
Curve

Number of products: 42

drylin® W- pillow block WJ200UM-01
  • Material: Die-cast zinc
  • Material sliding element: iglidur® J200

from 5.25 USD/Pc.

To the product page
drylin® W- pillow block WJ200UMA-01-AL
  • Fast bearing change without disassembly
  • Smart maintenance directly on the rail
  • For single, double and high profile rails round ø 10 mm
  • Material: Aluminium
  • Material sliding element: iglidur® J200
drylin® W- pillow block WJ200UM-01-AL
  • Material: Aluminium
  • Material sliding element: iglidur® J200
drylin® W- pillow block WJ200QM-01
  • Material: Die-cast zinc
  • Material sliding element: iglidur® J200

from 9.86 USD/Pc.

To the product page
drylin® hybrid bearing WJRM-01
  • Material: Die-cast zinc
  • Material sliding element: iglidur® J
  • Roller bearing

from 13.86 USD/Pc.

To the product page
drylin® W- pillow block WJ200UME-01
  • Material: Die-cast zinc
  • Material sliding element: iglidur® J200

from 11.38 USD/Pc.

To the product page
drylin® W- hybrid bearing WJRM-01-AL
  • Material: Aluminium
  • Material sliding element: iglidur® J
  • Roller bearing
drylin® W- hybrid double castor bearing WJRM-21
  • Material: Die-cast zinc
  • Material sliding element: iglidur® J
  • Roller bearing

from 27.01 USD/Pc.

To the product page
drylin® W- pillow block WJ200QM-01-AL
  • Material: Aluminium
  • Material sliding element: iglidur® J200

from 9.26 USD/Pc.

To the product page
drylin® W- pillow block WJUM-01-ES-FG
  • Material: stainless steel 1.4408 precision casting
  • Material sliding element: iglidur® J
drylin® W- pillow block WJUME-01
  • Material: Die-cast zinc
  • Material sliding element: iglidur® J

from 9.99 USD/Pc.

To the product page
drylin® W- pillow block WJ200UM-01P
  • Material: Die-cast zinc
  • Material sliding element: iglidur® J200
  • With pre-load

from 14.45 USD/Pc.

To the product page
drylin® W- pillow block WJ200UM-01P-ES
  • Material: stainless steel 1.4571
  • Material sliding element: iglidur® J200
  • With pre-load
drylin® W- pillow block WJ200UM-01P-AL
  • Material: Aluminium
  • Material sliding element: iglidur® J200
  • With pre-load
drylin® W- pillow block WJ200UMT-AL
  • Material: Aluminium
  • Material sliding element: iglidur® J200
  • Tandem version