My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

drylin® linear guides

Gliding instead of rolling – low noise, clean and lubrication-free
The product range of lubrication-free drylin® linear guides is based on the principle of "gliding instead of rolling". In combination with corrosion-free materials, tribo-optimised iglidur® high performance polymers are used as a sliding surface. drylin® linear guides traverse in dry operation and are thereby maintenance-free and are insensitive to influences such as dirt, water, chemicals, heat or impacts. In addition, they have a very low noise because of the materials used and the special design. With these properties, drylin® linear guides can be used in a wide variety of environments, including extreme ones. The modular system allows for high flexibility with different rail guides and pillow blocks.

Products

Number of products: 109

drylin® W - double rail WS
  • Design: Double Rail
  • Material: Aluminum, hard anodized
  • Rail profile: Round

from 44.42 USD/m

To the product page
drylin® W- complete slide system WW
  • Design: round
  • Material sliding element: iglidur® J200
  • Material: Die-cast zinc

from 37.94 USD/Pc.

To the product page
drylin® W- single rail WS
  • Design: Single Rail
  • Material: Aluminum, hard anodized
  • Rail profile: Round

from 45.82 USD/m

To the product page
drylin® W- single rail WS-ES
  • Design: Single Rail
  • Material: stainless steel 1.4571
  • Rail profile: Round

Upon request

 
Delivery time on request
To the product page
drylin® W- complete slide system WW-HKA
  • Design: round
  • Material sliding element: iglidur® J
  • Material: Die-cast zinc
drylin® W- pillow block WJ200UM-01
  • Material: Die-cast zinc
  • Material sliding element: iglidur® J200

from 5.25 USD/Pc.

To the product page
drylin® W- complete slide system WWC
  • Design: square
  • Material sliding element: iglidur® J
  • Material: Aluminium

from 51.94 USD/Pc.

To the product page
drylin® W- pillow block WJ200UMA-01-AL
  • Fast bearing change without disassembly
  • Smart maintenance directly on the rail
  • For single, double and high profile rails round ø 10 mm
  • Material: Aluminium
  • Material sliding element: iglidur® J200
drylin® W - double rail WSX
  • Design: Double rail high profile
  • Material: Aluminum, hard anodized
  • Rail profile: Round

from 72.61 USD/m

To the product page
drylin® W- pillow block WJ200UM-01-AL
  • Material: Aluminium
  • Material sliding element: iglidur® J200
drylin® W- complete slide system WW-SL-HKA
  • Design: round
  • Material sliding element: iglidur® J
  • Camera carriage 3/8" threaded hole
  • Material: Die-cast zinc
drylin® W - double rail, WSPC
  • Design: Double rail high profile
  • Material: Carbon
  • Rail profile: Square

Upon request

1 items, thereof ready for shipping:
1 in 2 - 8 working days
To the product page
drylin® W- single rail WSQ
  • Design: Single Rail
  • Material: Aluminum, hard anodized
  • Rail profile: Square

from 33.95 USD/m

To the product page
drylin® W - double rail, WSXQ
  • Design: Double rail high profile
  • Material: Aluminum, hard anodized
  • Rail profile: Square

from 66.24 USD/m

To the product page
drylin® W - double rail WS-SL
  • Design: Double Rail
  • Material: Aluminum, hard anodized
  • Rail profile: Round
  • For camera slider (3/8" thread)