My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Lead screw technology drylin®

Change bearings now - 100% lubrication-free and save up to 40% of costs
The drylin® lead screw technology as well as the lead screws and lead screw nuts with dryspin® technology are based on the principle of lubrication-free linear technology. For the completely lubrication-free use, stainless-steel or hard anodised aluminium lead screws are combined with high-performance polymers from the proven iglidur® product range. By doing without oils or fats as lubrication, we can fulfil the highest hygiene standards with our lead screw technology. In addition, use in dry operation saves a large amount of cleaning and maintenance costs. The dirt resistance and the silent operation of the materials used for the lead screw offers a variety of possible applications under various conditions. Apart from that, wear is considerably reduced and operating times are increased. This saves up to 40% of the usually incurred costs. Benefit from the advantages of the drylin® and dryspin® lead screw technology and use it in your application.

Products

Filter

Requirements
System
Size
Temperatures

Number of products: 11

drylin® spherical trapezoidal lead screw nut with flange housing, EFOM
  • Material: iglidur® J
  • Thread type: High helix threads
  • Design: Standard
  • Cylindrical lead screw nut

Upon request

3 of 3 articles ready for shipping in 24 - 48 h
To the product page
drylin® spherical high helix lead screw nut with flange housing, EFOM
  • Material: iglidur® J
  • Thread type: High helix threads

Upon request

2 of 2 articles ready for shipping in 24 - 48 h
To the product page
drylin® lead screw nuts with axial lock for linear modules SWZ-W-1660 right handed
  • Material: iglidur® J350
  • Thread type: Trapezoidal threads
  • Design: Special part
  • Cylindrical lead screw nut

from 25.00 USD/Pc.

2 of 2 articles ready for shipping in 24 - 48 h
To the product page
drylin® lead screw nuts with locating spigot for SWZ-W-1040 linear modules right handed
  • Material: iglidur® J350
  • Thread type: Trapezoidal threads
  • Design: Special part
  • Cylindrical lead screw nut

from 22.43 USD/Pc.

2 of 2 articles ready for shipping in 24 - 48 h
To the product page
drylin® lead screw nuts for linear modules SWZ-0630 left handed
  • Material: iglidur® J350
  • Thread type: Trapezoidal threads
  • Design: Special part
  • Cylindrical lead screw nut

from 31.25 USD/Pc.

4 of 4 articles ready for shipping in 24 - 48 h
To the product page
drylin® disk, lock disk

Upon request

9 of 9 articles ready for shipping in 24 - 48 h
To the product page
drylin® clamping rings, without thread, KRM

Upon request

2 of 6 articles ready for shipping in 24 - 48 h
To the product page

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h