After selection of your ZIP code, we designate the relevant staff to attend to you at once.
Data cables from chainflex® are available as PVC, PUR and TPE data cables, as twisted pair, or as data cables braided in layers. The highly flexible cables are suitable for high stress and are flame-retardant as well as oil-resistant. They are used in high speeds and accelerations. All chainflex® data cables are designed as shielded cables. Tested in the igus® laboratory with millions of cycles in e-chains®, they provide guaranteed safety against failure.
Due to order peaks, the delivery time for single items is 10-15 working days longer than stated. Please refer to our order confirmation for the specific delivery date. For urgent, short-term requirements, please contact us personally so that we can realise the delivery time necessary for you. You will find your contact person at the top of the menu under "My contact person", next to the language/country selection, or on this page.
chainflex® flexible data cables have been specially developed for use in moving applications. Whether for use in energy chains on in robotic applications, the data cables offer a high degree of flexibility and a long service life. How long the flexible data cable will last can easily be determined with our service life calculator. This way you can also ensure that the selected chainflex® data cable meets your requirements.
The data cables are available as a PVC data cable, PUR data cable or TPE data cable jacket. The data cable is available either as a twisted pair cable or as a data cable stranded in layers. When used in e-chains® the cable can unfold its full potential. The data cable is often used with other chainflex® cables such as bus cables, coaxial cables or control cables in energy chains. The service life of the highly flexible data cable and other chainflex® data cables for bend radii as low as 6.8 x diameter can be easily calculated with our online tool. Our data cables have numerous certifications, such as EAC, CE, and CTP.
chainflex® data cables, which are installed in e-chains® with other cables:
The data cables are tested under extreme conditions in our test laboratory. This is why we are able to continually improve our chainflex® products. This can help you to reduce maintenance costs and reduce downtime of your machines. Find out more yourself by using our data cable service life calculator. Our data cables are available optionally as flame-retardant, UV-resistant, halogen-free, silicone-free and more. Due to our high standards and stringent tests, our data cables can cope with all challenges, even under extreme conditions and in moving applications. Are you interested in other chainflex® cables or do you need help? Write to us or simply use the chat tool on our website. Would you like to talk to a chainflex® expert or do you need more information on other products? You are welcome to call us or make a personal appointment.
igus® chainflex® data cable works or your money back!
Monday to Friday from 7 am - 8 pm.Saturdays from 8 am- 12 pm.
24h