My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Bar stock for motion

The round rods made of of the iglidur® range of bar stock can be ordered in individual lengths from 100 mm to 1000 mm and with a diameter of 10 mm to 100 mm. We offer different materials to meet the different requirements of each application. Here, you can find the right round-rod material - whether for low, medium or high speeds, for temperatures up to 250 °C or for mainly stationary or extreme loads, in other words for almost every requirement.
Like every igus® product, the round rods are also suitable for absolutely lubrication-free use and are therefore not only maintenance-free but are also especially hygienic.
For example, iglidur® round rods are used in the area of medical technology and in the food and packaging industry.

Products

Filter

Core Requirements
Requirements
Material

Number of products: 27

iglidur® A160, round bar
  • Compliant with EC regulation 10/2011 EC, FDA-compliant
  • High media resistance
  • self lubricating and maintenance-free

Upon request

7 of 9 articles ready for shipping in 24 - 48 h
To the product page
iglidur® A180, round bar
  • Complies with food and drug administration (FDA) regulations for repeated contact with food
  • Good media resistance
  • For wet environments
  • High wear resistance

Upon request

7 of 11 articles ready for shipping in 24 - 48 h
To the product page
iglidur® A181, round bar
  • For use with temperatures up to +90 °C
  • The food grade material, FDA and EC regulation 10/2011 EC compliant
  • Good media resistance

Upon request

6 of 8 articles ready for shipping in 24 - 48 h
To the product page
iglidur® A350, round bar
  • For use with temperatures up to +180 °C
  • Comply with the requirements of the FDA
  • For medium to high loads
  • Equally good for both oscillating and rotating applications
  • Fulfils the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
  • Lubrication- and maintenance-free

Upon request

Available on request
To the product page
iglidur® F2, round bar
  • Used to prevent electrostatic charges
  • Also suitable for wet applications
  • Lubrication and maintenance-free

Upon request

1 of 2 articles ready for shipping in 24 - 48 h
To the product page
iglidur® H1, round bar
  • High wear resistance in extreme ambient conditions
  • Very low coefficients of friction
  • High resistance to temperature and chemicals
  • For underbonnet applications
  • Lubrication and maintenance-free

Upon request

2 of 7 articles ready for shipping in 24 - 48 h
To the product page
iglidur® J, round bar
  • Low wear against a lot of shaft materials
  • Low coefficients of friction during dry operation
  • Vibration dampening
  • Good resistance to chemicals
  • Best performance with soft shaft materials
  • Low moisture absorption

Upon request

11 of 16 articles ready for shipping in 24 - 48 h
To the product page
iglidur® J2, round bar
  • Good mechanical properties, robust
  • Cost-effective
  • Good media resistance
  • Lubrication and maintenance-free

Upon request

1 of 1 articles ready for shipping in 24 - 48 h
To the product page
iglidur® J3, round bar
  • Specialist for pivoting and pulsating loads
  • Good media resistance
  • Low moisture absorption
  • PTFE-free

Upon request

6 of 9 articles ready for shipping in 24 - 48 h
To the product page
iglidur® J4, round bar
  • Lubrication and maintenance-free
  • Low-cost material for mass production
  • Low coefficients of friction
  • Good media resistance
  • Low moisture absorption

Upon request

11 of 14 articles ready for shipping in 24 - 48 h
To the product page
iglidur® J200, round bar
  • Very long service life with hard anodized aluminum
  • Low coefficients of friction
  • Low wear
  • For low to medium loads
  • Self-lubricating and maintenance-free

Upon request

1 of 3 articles ready for shipping in 24 - 48 h
To the product page
iglidur® J260, round bar
  • Very good coefficient of friction for low or medium loads
  • Good media resistance
  • Long service life – even on polymer shafts and in other special cases
  • Lubrication and maintenance-free

Upon request

2 of 2 articles ready for shipping in 24 - 48 h
To the product page
iglidur® J350, round bar
  • Excellent coefficient of friction against steel
  • Continuous service temperature up to +180 °C
  • For medium to high loads
  • Fulfils the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
  • Particularly well-suited to rotating movements

Upon request

10 of 13 articles ready for shipping in 24 - 48 h
To the product page
iglidur® M250, round bar
  • Excellent vibration dampening
  • Resistant to edge loads
  • High impact resistance

Upon request

3 of 7 articles ready for shipping in 24 - 48 h
To the product page
iglidur® P210, round bar
  • Low moisture absorption
  • Good coefficients of friction and wear on almost every shaft
  • Good price/performance ratio

Upon request

10 of 10 articles ready for shipping in 24 - 48 h
To the product page

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h