My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Plastic plates

What is so convincing about iglidur® plastic bar stock plates is their high resistance to wear. In order to meet different requirements of use and the environment, the plastic plates are available in three materials from the iglidur® range, each of which has different properties. In the form of plastic plate that can be used in a wide variety of ways, is especially resistant to wear, is available in black or is FDA-compliant, the plastic bar stock can be used without lubrication and therefore satisfies demanding hygienic requirements of the environment in which it is used. iglidur® plastic bar stock plates are used in medical equipment or in the food and packaging industries, among others.
The plastic plates can be supplied cut to size, with thickness ranging from 2 mm to 40 mm, made of 3 different plastic materials and available in up to 7 standard sizes.

Products

Filter

Requirements
Size
Material
Temperatures

Number of products: 10

iglidur® A350, Plate bar stock
  • For use with temperatures up to +180 °C
  • Comply with the requirements of the FDA
  • Fulfils the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
  • For medium to high loads
  • Equally good for both oscillating and rotating applications
  • Lubrication- and maintenance-free

from 392.96 EUR / Pc.

9 of 9 articles ready for shipping in 24 - 48 h
To the product page
iglidur® J, Plate bar stock
  • Low wear against different shaft materials
  • Low coefficients of friction in dry operation
  • Vibration-dampening
  • Good resistance to chemicals
  • Best performance with soft shaft materials
  • Low humidity absorption

from 29.59 EUR / Pc.

30 of 30 articles ready for shipping in 24 - 48 h
To the product page
iglidur® JB, plate bar stock
  • Low wear
  • Low coefficient of friction
  • Low humidity absorption
  • Good liquid media resistance

from 143.22 EUR / Pc.

6 of 6 articles ready for shipping in 24 - 48 h
To the product page
iglidur® C500, plate bar stock
  • Highly media and temperature resistant
  • Steam resistant
  • Good coefficients of friction and wear

Upon request

Available on request
To the product page
iglidur® A500, plate bar stock
  • Compliant with EC regulation 10/2011 EC
  • FDA compliant
  • Temperature resistant from -100 °C to +250 °C
  • High chemical resistance

Upon request

Available on request
To the product page
iglidur® W300, plate bar stock
  • For especially long service life
  • Low coefficient of friction
  • Extremely high wear resistance
  • Also suitable for soft shafts
  • Resistant to dirt

Upon request

Available on request
To the product page
iglidur® J4, plate bar stock
 
  • Low-cost material for large volume production
  • Low coefficients of friction
  • Good media resistance
  • Low moisture absorption

Upon request

Available on request
To the product page
iglidur® RW370, plate bar stock
  • Complies with the European fire protection standard
  • DIN EN 45545
  • Flame retardant
  • High wear resistance
  • Low coefficient of friction

Upon request

Available on request
To the product page
iglidur® A160, plate bar stock
  • Compliant with EU regulation 10/2011 EC, FDA-compliant
  • High media resistance
  • Lubrication- and maintenance-free

Upon request

Available on request
To the product page
iglidur® A180, plate bar stock
  • Complies with food and drug administration (FDA) regulations for repeated contact with food
  • Good media-resistance
  • For wet environments
  • High wear resistance

Upon request

Available on request
To the product page

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h