After selection of your ZIP code, we designate the relevant staff to attend to you at once.
Like the round rods, tubes made of iglidur® bar stock can be ordered in individual lengths from 100 to 1000 mm and with an outer diameter of 110, 125 and 150 mm. Due to the low coefficients of frictions during dry operation and the good resistance to chemicals, the hollow rods made of plastic are used in many applications and are also easy to machine. Due to their lubrication-free use, the plastic tubes are especially suitable where high hygienic requirements have to be fulfilled such as in medical equipment or the food and packaging industry. Moreover, the low wear of the tube-type bar stock guarantees a substantial reduction of maintenance times and the costs incurred ´due to shutdowns. The absence of lubrication simplifies cleaning of the material and shortens the time needed for this.
Due to order peaks, the delivery time is 5-8 working days longer than stated. Please refer to our order confirmation for the specific delivery date. For urgent, short-term requirements, please contact us personally so that we can realise the delivery time necessary for you. You will find your contact person at the top of the menu under "My contact person", next to the language/country selection, or on this page.
Monday to Friday from 7 am - 8 pm.Saturdays from 8 am- 12 pm.
24h