My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

INT(EN)

Quick selection of the suitable shaft

Besides the plain bearing, a bearing system also includes the shaft and its surface finish. The objective is to provide the customers with the ideal material to optimize the coefficients of friction, resistance and service life. For this purpose, a construction kit consisting of 8 shaft materials and 29 plain bearing materials are available.

Delivery service

Quick and reliable

igus® recommends the use of hard-coated aluminum shafts in combination with drylin® linear plain bearings:

Delivery time: 24 hours

Low weight

More than 50% cost saving

24-48 h

Precision aluminum shafts

Precision aluminum shafts

Hard anodized aluminum hollow shaft

Supported aluminum shaft, hard anodized

3-8 days

Hardened steel shaft

Hardened steel shaft

Hard-chromed steel shaft

Hardened steel shaft

Drawn VA stainless steel

8-14 days

Supported steel and stainless steel shafts

Supported steel and stainless steel shafts

Shaft with machining





drylin® R bearing and shaft accessories

The combination of shaft and bearing material is decisive for the operation feature of the linear bearing.
Besides coefficient of friction and wear, moisture absorption, chemical or temperature resistance can be crucial factors for the right choice of the bearing material.
The drylin® kit offers three bearing materials as standard, which is executed in the form of a slotted liner. These are supplied from stock ready for installation, completely mounted in the required adapter or housing.

Shafts directly off the shelf

Cost reduction in 45 seconds?

Just send us the shaft enquiry form.
We'll prepare an offer for the right shaft immediately.

Interview

Jon Nixon, Shafting Specialist, igus® UK

Jon Nixon, Shafting Specialist, igus® UK
Why choose igus® as a shaft supplier?
A bearing system includes, as well as the plain bearing, the shaft and its surface finish. The objective is to provide the ideal material to optimize the coefficients of friction, corrosion and service life for our customers. For this reason a design range consisting of 8 shaft materials and 29 plain bearing materials are available.
What are the advantages of the different shafts?
Two examples; igus® aluminium shafts provide low weight and long life, and igus® 316 stainless shafts give extremely high resistance to corrosion and chemicals. Also the prediction of the lifetime - based on numerous tests - enables the determination of the optimum bearing-shaft combination. Thus the customer gets the long-lasting linear bearing solution for their specific application.
Do you supply individually machined shafts for customers?
As well as the usual, hardened standard shafts made of steel and stainless steel, we can also individually machine all other shaft materials to a customer drawing.


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH