DryLin® W - Linear guide for almost unlimited leeway in design

The DryLin® W linear guides constitute a cost-efficient preassembled system. The design of the linear guide allows extremely high flexibility in design and a simple installation by the application of single or double rails Hard-anodized aluminum is used as rail material and provides for the best friction and wear results. The exclusion of lubrication makes the system extremely insensitive to dirt.

Advantages

Simple installation, maintenance-free

Insensitivity to dirt through dry operation.

Low weight and low-noise operation

Square rail with floating bearing function for installation in a corner

Manually adjustable bearing clearance (optional)

Version in stainless steel (optional)

When not to use it?

When the dimensions should be the same as roller bearing solutions
drylin® T
drylin® R

When you want an integrated drive
drylin® SHT/SLW

1

Hard anodized aluminum rail (alternative: stainless steel version V4A)

2

Glider made of iglidur® J200

3

Housing made of chromated zinc die-cast (alternative: stainless steel version V4A)

4

Mounting plate for complete carriage made of anodized aluminum in 2 widths and 3 lengths for every size.



 

DryLin® W - Maximum flexibility in the design

 
DryLin® W rail guides
 

Single rail and housing bearing - round

Sizes: 10 mm, 16 mm and 20 mm

 

Single rail and housing bearing - angular

Sizes: 6 mm, 10 mm, 16 mm and 20 mm

 

Double rail

Sizes: 10 mm (rail width 40 mm and 74 mm), 16 mm (rail width 58 mm) and 20 mm (rail width 82 mm)

 

Double rail, reduced weight

Sizes: 6 mm (rail width 30 mm), 10 mm (rail width 40 mm and 80 mm)

 

Guide carriage, assembled

Sizes: 10 mm, 16 mm and 20 mm

Mono-Slide guide  

Mono-slide guide carriage

Size: 10 mm

Linear Guides with “Turn-To-Fit”  

Single rail and housing bearing - round, adjustable

Sizes: 10 mm, 16 mm and 20 mm

DryLin® W hybrid carriage with rollers  

Hybrid carriage with rollers

Size: 16 mm

DryLin® W hybrid bearing  

Hybrid bearing WJRM

Overview of maintance-free roller bearings and roller guides, which are also suitable for sliding doors. DryLin® roller beraings run without lubricants and very quiet.

 

Stainless steel guide V4A, individual

Size: 20 mm

 

Stainless steel guide V4A - double

DryLin® W accessories and drive solutions
 

Gliding elements

For round and angular rails.

 

Manual clamp

Developed for simple positioning tasks.

 

Digital measuring system

With immediate digital indication of position.

 

Hand clamp for higher forces

Designed for positioning tasks with higher forces.

drylin® WKMEX measuring system with external output  

DryLin® WKMEX

digital measuring system with external output

These products could also be of interest to you:
DryLin® SLW - Compact  

DryLin® SLW - the compact*

Spindle-lift tables

The extremely thin unit is based on a DryLin® W profile system, and its entire length is supported. This design offers an extremely high torsional stiffening simultaneously with compact dimensions.

DryLin® ZLW - Toothed belt axis  

DryLin® ZLW

Toothed belt axis

For quick positioning of small loads.

igus® GmbH
Spicher Str. 1a
51147 Cologne
Germany

igus® contact+49 (0) 2203-9649-0Send e-mail to igus®

myigus myCatalog

3D-CADOnline catalogProduct finder for linear tablesNews 2012System selection/
Lifetime calculation
Application examplesEmail the product expertInquiry/orderQuickSpecPart No. searchShaft inquiryCatalogs/samplesDownload

More than 80,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!

Newsletter Registration

Email: Send

Terms and Conditions Imprint General Information