My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

INT(EN)

triflex® RS dresspack compact universal module for industrial robots

Universal module for all motions on the robot

triflex® RS dress pack is a very compact universal module that can be attached to the fastening points on the robot. Due to the low installation height and the triflex® R chain guide running parallel to the robot arm, applications with a very small installation space can also be implemented. The triflex® RS dress pack with integrated fibre glass rods offers an excellent option for implementing energy supply to the robot head safely and without cable stress.
Our staff will be happy to answer questions about your specific application directly on site.
 

 
 
To the shop

triflex R RS system

 
1: Single module, space-saving and quickly mounted on the industrial robot
 
2: Integrated fibre rods prevent loop formation
 
3: End stop for defined, free movement
 
4: Mounting brackets for secure fastening
 
5: Gliding feed-through for close, parallel guidance on the robot arm

Application example

  • Standard package for all applications, can be installed straightaway
  • Retraction system works with energy chains from the TRE and TRC series
  • Well-suited to harsh environments – low wear
  • Integrated fibre glass rods for retraction force
  • First choice for robotic applications with tight installation space
  • Saves space - small installation height and closely routed on the robotic arm
  • Excellent service life
  • Universal application
Retraction system in application
triflex R retraction system in use

Complete system in 4 steps

Step 1

Selection of the right chain size using the online tool

  • Determine the number and outer diameters of the cables and hoses that are routed from Axes 3-6
  • With the help of the interior separation configurator, you can determine the right chain size that can easily accommodate all the desired cables.
  • When selecting an e-chain, note that only TRC and TRE.B can be used with this system

Step 2

Select mounting plate for retraction system

triflex RS system profile Diagram shows fixed end on the left
  • You can choose whether the energy chain is extended on the right or left side
  • Direction of view to determine the fixed end, whether left or right, is always from behind
  • Mounting brackets & gliding feed-through are included with delivery

Step 3

Select chain type and additional length

TRE.B the open design

  • TRE.B version can absorb 4 times more tensile force than the TRC version
  • Open type design means that the cables and hoses can simply be pressed into the energy chain
  • Select the size that fits your chosen RS systems
  • Using the part number you can specify the additional chain length (500mm, 1000mm, 1500m or 2000mm) which should be available outside the RS.

TRC the enclosed design

  • Enclosed design of construction means maximum protection against external influences
  • Select the size that fits your chosen RS systems
  • Using the part number you can specify the additional chain length (500mm, 1000mm, 1500m or 2000mm) which should be available outside the RS.

Step 4

Select suitable adapter

  • Quick attachment of the RS system to the original mounting points of the robot
  • Available from stock 
  • CAD file for adapter

Additional options for even more protection

RS system with cover

triflex R RS system with cover
RS cover drawing
  • Ideal for overhead work
  • Provides additional support for the energy supply
  • Surfaces for additional lightweight attachments or for application labelling
Part No. Size index A
in mm
B
in mm
C
in mm
D
in mm
Fill weight
in kg
Product weight
in kg
Price
ready for shipping in 48 hours TR.RS.40.COVER 40 101.7 550 567.5 244.6 1,5 2.6 254.19 USD Add to shopping cart
ready for shipping in 48 hours TR.RS.50.COVER 40 101.7 550 567.5 244.6 1,5 2.8 207.31 USD Add to shopping cart
ready for shipping in 5 days TR.RS.60.COVER 60 170.7 850 880 344.6 3,5 7.2 279.57 USD Add to shopping cart
ready for shipping in 5 days TR.RS.70.COVER 70 170.7 850 880 344.6 3,5 7.2 282.25 USD Add to shopping cart
ready for shipping in 5 days TR.RS.85.COVER 85 170.7 850 880 344.6 3,5 7.2 284.85 USD Add to shopping cart
ready for shipping in 5 days TR.RS.100.COVER 100 172 853 910.5 397.6 3,5 8 287.30 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Example of an RS system

RS system installation video


ready for shipping in 48 hours
ready for shipping in 5 days

Consulting

I look forward to answering your questions

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH