Dear Customers,
we would like to introduce you to the igus® high tech products for crane business. igus® power chain systems are an alternative to bus bar, festoonings and reel systems.
igus® E-ChainSystems® and Chainflex® flexible cables are worldwide in operation on more than 10,000 port equipment applications: Ship to Shore Cranes, Bulkhandling Cranes, RTGs, RMGs, Goliath Cranes, Spreaders, Reachstackers etc.
Main benefits for crane builders and crane users are:
Space saving design
No additional drives necessary
No control system necessary
All media can be conveyed: power, data, air, water, etc.
Low maintenance product reduces your downtime
Wind and weather resistant
Synchronous run of trolley and E-ChainSystem®
Quick an easy installation of additional cables
No parts marked as reason for wear and tear
Spare part guarantee for ten years an more
igus® applications and references with bulkhandling cranes.
igus® applications and references with reachstacker cranes.
igus® applications and references with STS cranes. Over 400 applications worldwide.
igus® applications and references with spreaders. Over 8000 applications worldwide.
igus® applications and references with RTG & RMG cranes. Over 3000 applications worldwide.
igus® applications and references with Goliath Cranes.
igus® applications and references from the system modernization sector in the crane industry.
Examples for the use of igus® e-chainsystems® in cranes.
P4 roller energy chainSmooth, low noise operation through identical pitch length for links with and without rollers
Grooved roller running on continuous, plain surface
Large glide area for rollers
E4.1Smooth, cable friendly inner surfaces
Low noise through integrated "brake"
Straight run and fast assembly through inner-/outer link design
E-TubesNew widths for enclosed E-Tubes
HT material is an additional option for R4.1 E-Tubes, protecting against hot chips up to 850°C
Strain reliefOptimized double fixation element, cannot be lost thanks to locking nib
easier assembly
For RTGs, RMGs, STS Cranes, Reachstackers, Shipyard Cranes, Spreaders and more.
Special solutions for Indoor Cranes.
Application examples and references, products, videos and much more.
Examples for the use of igus® E-ChainSystems® and flexible Chainflex® cables in Cranes – worldwide.
The igus® newsletter for the crane industry.
Your contact
Theo Diehl +49 (0) 6162-68 08 Your requirements?
myigus myCatalogCranes HomeIndoor CranesApplication examplesProductsVideosNewsletter
More than 80,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!
Terms and Conditions Imprint General Information