My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

INT(EN)

igubal® pillow block bearings

igubal® pillow block bearings are up to 40% more cost-effective and up to 80% lighter than comparable metal solutions. Their operation is also more economical, because they are lubrication-free and therefore maintenance-free. igubal® pillow block bearings have a high level of durability and stiffness – even when they are exposed to demanding ambient conditions over years. They are resistant to media, corrosion-free and function properly even in liquids and media. Even UV radiation from the sun, nuclear radiation and temperatures between -30 and +80°C do not have any negative impact on their running properties and their wear resistance. The pillow block bearings are additionally resistant to dust and dirt. The pillow blocks are available for shaft diameters from 5 to 50mm (tolerance: h6 to h9). The spherical balls provide automatic angle compensation. This enables the bearings to automatically equal out alignment errors and edge loads, misalignments and deflections of the shaft. In contrast to bearings made of metal, they are also able to absorb and dampen high-frequency vibrations.
Pillow block bearing technical data

Benefits

Maintenance-free dry operation

High rigidity

Durable in varying loads

Compensation of misalignment

Compensation of edge loads

Corrosion-resistant

Resistant to chemicals

Vibration-dampening

Suitable for rotating, oscillating and linear movements

Lightweight

High radial loads

Media-resistant

Space-saving

Easy to fit

Predictable service life

Maintenance-free and lubrication-free


Go to pillow block bearing shop

Shop

I am familiar with igus products and would like to see the selection of pillow block bearings in the online shop or immediately place an order.
To the shop
Go to pillow block bearing shop

Information

I need more information on variants of pillow block bearings or would like to know what the advantages of pillow block bearings from igus are.
Send enquiry

Application areas

igubal® pillow block bearings ideally compensate for shaft misalignments, tilts and bends through their spherical adjustability. The main areas of use are therefore applications in which such effects cannot be prevented.

Tolerances

Maintenance-free igubal® pillow block bearings are designed with an inner diameter tolerance according to E10. The shaft tolerance should be between h6 and h9. The bearing clearance compensates for bearing expansion due to warming.

Assembly

igubal® pillow block bearings are designed for mounting with two screws. No exact bearing housing alignment is necessary, since the spherical bearing automatically compensates for alignment errors.

Product range

igubal® pillow block bearings are available in the K and E dimensional series for shaft diameters from 5 to 50mm. The K dimensional series is available in imperial dimensions. Contact us to request other dimensions.

What are the advantages of igubal® pillow block bearings?

In addition to our plastic solutions for pillow block and fixed flange bearings, you also have the option of using our plastic bearing inserts in existing metallic systems.

This guarantees maintenance-free and long-lasting operating times!
To the shop

When do I take them?

When chemical resistance is required

If a cost-effective alternative is needed

If dirt-resistant bearings are required

If misalignments are to be compensated for

If you need split components

When do I not take them?

If temperatures are higher than +80°C

When an integrated fixing collar is required

If dimensions above 50mm are required

If rotation speeds of more than 0.5m/s are to be achieved


Successfully in use by our customers

ESQM pillow block bearing application

Reliable tracking with igubal pillow block bearings

To ensure that solar unit daily tracking movement works perfectly, the company uses our robust igubal ESQM pillow block bearings – a "fit and forget" solution, since they are maintenance-free throughout their 25-year service life.
Pillow block bearing application

Pillow block bearings in a catamaran

Recreative Electric Vehicles, a shipyard in southern France, is building an electric catamaran that is 80% recyclable. Since weight is crucial, the company installed our lightweight plastic pillow block bearings, which require no maintenance or lubrication.


The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH