DryLin® W - Linear guide for almost unlimited leeway in design

The DryLin® W linear guide constitutes a cost-efficient preassembled system. The design of the linear guide allows extremely high flexibility in design and a simple installation by the application of single or double rails Hard-anodized aluminum is used as rail material and provides for the best friction and wear results. The exclusion of lubrication makes the system extremely insensitive to dirt.


Technical data
Gliding elements: Maintenance-free solution
Material: iglidur® J/J200
Max. surface speed: 15 m/s
Operating temperature: -40°C to +90°C


Advantages

Simple installation, maintenance-free

Economical carriage made of zinc die-cast with liner

Insensitivity to dirt through dry operation.

Low weight and low-noise operation

Good torque absorption

Suited for one-axis system


Special features

Resistant against dirt and dust

Flat and broad for good torque support

Allows flexible utilization of installation space

Low coefficients of friction in dry operation

Corrosion-resistant and wear-resistant

Low-noise operation

Dimensions compatible with aluminum profiles

Please note that it refers to a technical surface. Optical color variations cannot be avoided depending on the coat thickness.

1

Hard-anodized aluminum rail (alternative: stainless steel version V4A)

2

Glider made of iglidur® J200

3

Housing made of chromated zinc die-cast (alternative: stainless steel version V4A)

4

Mounting plate for complete carriage made of anodized aluminum in 2 widths and 3 lengths for every size.

DryLin® W - Maximum flexibility in the design

 



 
 
 

Installation instructions - DryLin® W

DryLin® W rail guides
New - now also adjustable!  

Individual rail - round

Sizes: 10 mm, 16 mm and 20 mm

 

Individual rail - angular

Sizes: 6 mm, 10 mm, 16 mm and 20 mm

 

Double rail

Sizes: 10 mm (rail width 40 mm and 74 mm), 16 mm (rail width 58 mm) and 20 mm (rail width 82 mm)

 

Guide carriage, assembled

Sizes: 10 mm, 16 mm and 20 mm

 

Stainless steel guide V4A, individual

Size: 20 mm

 

Stainless steel guide V4A - double

DryLin W accessories and drive solutions
 

Gliding elements

For round and angular rails.

 

Manual clamp

Developed for simple positioning tasks.

 

Digital measuring system

With immediate digital indication of position.

These products could also be of interest to you:
DryLin® SLW - Compact  

DryLin® SLW - the compact*

Spindle-lift tables

The extremely thin unit is based on a DryLin® W profile system, and its entire length is supported. This design offers an extremely high torsional stiffening simultaneously with compact dimensions.

DryLin® ZLW - Toothed belt axis  

DryLin® ZLW

Toothed belt axis

For quick positioning of small loads.

igus® GmbH
Spicher Str. 1a
51147 Cologne
Germany

igus® contact+49 (0) 2203-9649-0Send e-mail to igus®

myigus

3D-CADOnline catalogNews 2010System selection/
Lifetime calculation
Application examplesEmail the product expertInquiry/orderQuickSpecPart No. searchShaft inquiryCatalogs/samplesDownload

More than 80,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!

Newsletter Registration

Email: Send

Terms and Conditions Imprint