Quick selection of the suitable shaft

Besides the plain bearing, a bearing system also includes the shaft and its surface finish. The objective is to provide the customers with the ideal material to optimize the coefficients of friction, resistance and service life. For this purpose, a construction kit consisting of 8 shaft materials and 29 plain bearing materials are available.

Delivery service

Quick and reliable

igus® recommends the use of hard-coated aluminum shafts in combination with DryLin® linear plain bearings:

Delivery time: 24 hours

Low weight

More than 50% cost saving

24-48 h

Precision aluminum shafts  

Precision aluminum shafts

Hard anodized aluminum hollow shaft

Supported aluminum shaft, hard anodized

3-8 days

Hardened steel shaft  

Hardened steel shaft

Hard-chromed steel shaft

Hardened steel shaft

Drawn VA stainless steel

8-14 days

Supported steel and stainless steel shafts  

Supported steel and stainless steel shafts

Shaft with machining




DryLin® R bearing and shaft accessories

The combination of shaft and bearing material is decisive for the operation feature of the linear bearing.
Besides coefficient of friction and wear, moisture absorption, chemical or temperature resistance can be crucial factors for the right choice of the bearing material.
The DryLin® kit offers three bearing materials as standard, which is executed in the form of a slotted liner. These are supplied from stock ready for installation, completely mounted in the required adapter or housing.

DryLin® R linear plain bearing

Open, enclosed, split and self-aligning

DryLin® R linear plain bearing    

DryLin® R housing bearing

Enclosed, adjustable, split, in tandem design and as floating bearing

DryLin® R housing bearing    

DryLin® R flange housing

With round or angular flange

DryLin® R flange housing    

DryLin® R carriage and linear housing

Open or enclosed in several long designs

DryLin® R carriage and linear housing    

DryLin® R shaft end supports and shaft blocks

Fixed and moving shaft end supports, shaft blocks in several designs

DryLin® R shaft end supports and shaft blocks    

Shafts directly off the shelf

Go to shaft enquiry  
Cost reduction in 45 seconds?

Just send us the shaft enquiry form.
We'll prepare an offer for the right shaft immediately.

Interview

Jon Nixon, Shafting Specialist, igus® UK
Jon Nixon, Shafting Specialist, igus® UK  

Why choose igus® as a shaft supplier?
A bearing system includes, as well as the plain bearing, the shaft and its surface finish. The objective is to provide the ideal material to optimize the coefficients of friction, corrosion and service life for our customers. For this reason a design range consisting of 8 shaft materials and 29 plain bearing materials are available.
What are the advantages of the different shafts?
Two examples; igus® aluminium shafts provide low weight and long life, and igus® 316 stainless shafts give extremely high resistance to corrosion and chemicals. Also the prediction of the lifetime - based on numerous tests - enables the determination of the optimum bearing-shaft combination. Thus the customer gets the long-lasting linear bearing solution for their specific application.
Do you supply individually machined shafts for customers?
As well as the usual, hardened standard shafts made of steel and stainless steel, we can also individually machine all other shaft materials to a customer drawing.

igus® GmbH
Spicher Str. 1a
51147 Cologne
Germany

igus® contact+49 (0) 2203-9649-0Send e-mail to igus®

myigus myCatalog
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

3D-CADOnline catalogProduct finder for linear tablesNews 2013System selection/
Lifetime calculation
VideosApplication examplesEmail the product expertInquiry/orderQuickSpecPart No. searchShaft inquiryCatalogs/samplesDownload

More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!

Terms and Conditions Imprint General Information Data Privacy Protection Declaration