...for the highest demands…

Fiber optic cable  
Fiber optic cable with copper core

Couplers for fiber optic cables can now implement their supply using one cable, because the supply cores are integrated into the data cable

Gradient glass-fiber cable for heavy-duty use

Supply cores 2x0,75mm2

TPE outer jacket

Oil-resistant

Cold flexible till -40 °C

PVC-free/halogen-free

UV-resistant


Typical application areas

for heavy duty use at 7.5 x d

Highest EMV security, with high transmission qualities with glass technology

Almost unrestricted oil resistance

New fiber

Single-mode fibers with 9/125μm are now also available in the robust cable series, in order to fulfill other requirements.

Glass-fibre cable for maximum load requirements

TPE outer jacket

Low-temperature-flexible up to -40 °C

PVC- and halogen-free

Hydrolyse- and microben-resistant


Typical application areas

for maximum load requirements

Maximum EMC protection, with high transmission qualities in terms of glass-specific requirements

Almost unrestricted oil resistance

 
Addition delivery program
Ordering number   Number of fibres
Fibre Ø ca. [μm]
External Ø ca. Copper index Weight    
    [mm2] [mm] [kg/km] [kg/km]    
 CFLG.2LB.50/125 - 2 8.5 - 57 Upon request 
 CFLG.2LB.62.5/125 - 2 8.5 - 57 Upon request 
 CFLG.2LB.200/230 NEW 2 8.5 - 57 Upon request 
 CFLG.4LB.50/125 - 4 9 - 68 9.41 USD 
 CFLG.4LB.62.5/125 - 4 9 - 68 Upon request 
 CFLG.6LB.50/125 - 6 11 - 91 10.75 USD 
 CFLG.12LB.50/125 NEW 12 14 - 150 Upon request 
 CFLG.6LB.62.5/125 - 6 11 - 91 Upon request 
 CFLG.12LB.62.5/125 NEW 12 14 - 150 Upon request 
 CFLG.2LB.CU2.50/125 - 2 9.5 16 87 Upon request 
More about selected part:
Sample request Cycle life QuickPin PDF Quote request Price list myCatalog
Addition delivery program
Ordering number   Number of fibers Fiber-Ø approx. [μm] External Ø ca. Weight    
    [mm2] [mm] [kg/km] [kg/km]    
 CFLG.6G.50/125.TC - 6 - 10 80 Upon request 
 CFLG.6G.62.5/125.TC - 6 - 10 80 Upon request 
 CFLG.12G.50/125.TC - 12 - 10 80 Upon request 
 CFLG.12G.62.5/125.TC - 12 - 10 80 Upon request 
 CFLG.12E.9/125.TC (1) NEW 12 - 10 80 11.70 USD 
More about selected part:
Sample request Cycle life QuickPin PDF Quote request Price list myCatalog
(1) Chromatic dispersion at 1,310 nm [ps/nm x km] = 3
Attenuation at 1,310 nm [dB/km] = ≤ 0.35
Chromatic dispersion at 1,550 nm [ps/nm x km] = 18
Attenuation at 1,550 nm [dB/km] = ≤ 0.23
 


Available ex stock

More information:

Because of a current peak in orders, our delivery times have increased temporarily to 6-12 working days for e-chainsystems® and chainflex® cables. We are doing all we can to reduce delivery times as quickly as possible.

igus® contact +49 (0) 2203-9649-0 Send e-mail to igus®

myigus myCatalog

Product finderSpecial Cable ConfiguratorOnline catalogNews 2016Connectors catalogCopper surchargeQuickPin 2.0Lifetime calculationProduct finder
drive cables
Application examplesEmail the product expertBasicsClassificationChemical resistanceInquiry/orderQuickSpecPart No. searchCatalogs/samplesDownloadEPLAN

No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!

Terms and Conditions Imprint General Information Data Privacy Protection Declaration
This website uses cookies. By continuing to browse this website you agree to our use of cookies.