... 50x 25% smaller radius …

Measuring cables  
Optimized stranding and shield for smaller space requirements and maximum lifetime

Measuring cables for especially small radii

Bending radius moved minimum 7,5 x d

Easily assembled

Constantly growing product range

For almost all drive manufacturers

UL, CSA, DESINA


CF113.D

Low-adhesion mixture on the basis of PUR, adapted to suit the requirements in e-chains®


CF11.D:

Low-adhesion, especially abrasion-resistant and highly bending-resistant mixture in TPE base suited to the requirements in e-chain® systems.


Typical applications:

Measuring cables for maximum load requirements

Almost unrestricted oil resistance

Indoor and outdoor applications without direct sunlight

Storage and retrieval units for high-bay warehouses, machining units/machine tools, quick handling, clean room, semiconductor insertion, indoor cranes, low-temperature applications

 

Product manager Andreas Muckes shows the innovations of the measuring cables.

 
Delivery program CF113.D
Ordering number   Number of cores and conductor nominal cross section External Ø ca. Copper index Weight    
    [mm2] [mm] [kg/km] [kg/km]    
 CF113.001.D - 3x2C+4+2 10.5 80 180 Upon request 
 CF113.002.D - 3x2C+2 10.5 82 193 Upon request 
 CF113.003.D - 3x2+2 8.5 61 130 Upon request 
 CF113.004.D - 2x2x2+4C+4 11.5 91 204 Upon request 
 CF113.005.D - 4x2+4 9.5 68 151 Upon request 
 CF113.006.D (1) - 3x2C+4+4+2 11 93 206 Upon request 
 CF113.007.D (2) - 2x2 6 32 67 Upon request 
 CF113.008.D - 3x2 8 37 85 Upon request 
 CF113.009.D - 4x2+2 9.5 66 143 Upon request 
 CF113.010.D - 4x2+2 9.5 80 167 Upon request 
 CF113.011.D - 4x2+4 10.5 96 208 Upon request 
 CF113.012.D - 3x2C+3C+6+2 11.5 99 229 Upon request 
 CF113.013.D - 3x2C+2 9.5 70 160 Upon request 
 CF113.014.D - 4x2C+2 11.5 95 219 Upon request 
 CF113.015.D - 4x2+4 9.5 68 147 Upon request 
 CF113.016.D (1) - 3x2C 9.5 65 147 Upon request 
 CF113.017.D (1) - 4x2+4C+4 11.5 116 252 Upon request 
 CF113.018.D (1) - 2x2+2 7 40 81 Upon request 
 CF113.019.D (1) - 3x2C+3x2 11.5 106 235 Upon request 
 CF113.021.D - 3x2+2x4 11 102 220 Upon request 
 CF113.022.D - 5+2 8.5 55 126 Upon request 
 CF113.025.D - 3x2C+2C 11 81 188 Upon request 
 CF113.027.D - 5x2+2 9 58 127 Upon request 
 CF113.028.D (1) - 2x2+2 7.5 47 74 Upon request 
 CF113.029.D NEW 5x2C+2+2 13 119 278 Upon request 
 CF113.031.D NEW 2x2C+2 9 76 161 Upon request 
 CF113.032.D (3) - 3x2C+3 9.5 68 155 Upon request 
 CF113.033.D (3) - 4x2C+2 11.5 107 247 Upon request 
 CF113.034.D (3) - 3x2C+4C+2x2 12.5 116 201 Upon request 
 CF113.035.D NEW 4x2C+2x2 12.5 114 261 Upon request 
 CF113.036.D - 5x2 9.5 58 108 Upon request 
 CF113.037.D - 6x2 10 69 120 Upon request 
 CF113.038.D - 3x2+1x2 8 36 77 Upon request 
 CF113.040.D NEW 3x4+2x1,5+2x2 10.5 101 165 Upon request 
More about selected part:
Sample request Cycle life QuickPin PDF Quote request Price list myCatalog
(1) produced without inner sheath
(2) This cable has been designed as star quad.
(3) manufactured without overall shield
Delivery program CF11.D
Ordering number   Number of cores and conductor nominal cross section External Ø ca. Copper index Weight    
    [mm2] [mm] [kg/km] [kg/km]    
 CF11.001.D - 3x2C+4+2C 13.5 80 176 Upon request 
 CF11.002.D - 3x2C+2C 10.5 82 188 Upon request 
 CF11.003.D - 3x2+2 8.5 61 124 Upon request 
 CF11.004.D - 2x2x2+4C+4 11.5 91 197 Upon request 
 CF11.005.D - 4x2+4 9.5 68 144 Upon request 
 CF11.006.D (1) - 3x2C+4+4+2 11 93 202 Upon request 
 CF11.007.D (2) - 2x2 6 32 65 Upon request 
 CF11.008.D - 3x2 7.5 37 81 Upon request 
 CF11.009.D - 4x2+2 9.5 66 137 Upon request 
 CF11.010.D - 4x2+2 9.5 80 161 Upon request 
 CF11.011.D - 4x2+4 10.5 96 201 Upon request 
 CF11.012.D - 3x2C+3C+6+2 11.5 99 222 Upon request 
 CF11.013.D - 3x2C+2 9.5 70 152 Upon request 
 CF11.014.D - 4x2C+2 11.5 95 212 Upon request 
 CF11.015.D - 4x2+4 9.5 68 140 Upon request 
 CF11.016.D - 3x2C 9.5 65 144 Upon request 
 CF11.017.D (1) - 4x2+4C+4 11.5 116 245 Upon request 
 CF11.018.D (1) - 2x2+2 7 40 76 Upon request 
 CF11.019.D (1) - 3x2C+3+2 11.5 106 228 Upon request 
 CF11.021.D - 3x2+2+4 11 102 213 Upon request 
 CF11.022.D - 5+2 8.5 55 120 Upon request 
 CF11.025.D - 3x2C+2C 10.5 81 182 Upon request 
 CF11.027.D - 5x2+2 9 58 121 Upon request 
 CF11.029.D NEW 5x2C+2+2 12.5 119 270 Upon request 
 CF11.031.D NEW 2x2C+2 9 76 155 Upon request 
 CF11.032.D (3) - 3x2C+3 9.5 68 151 Upon request 
 CF11.033.D (3) - 4x2C+2 11.5 107 240 Upon request 
 CF11.034.D (3) - 3x2C+4C+2x2 12.5 116 188 Upon request 
 CF11.035.D NEW 4x2C+2x2 12.5 114 254 Upon request 
 CF11.038.D - 3x2+1x2 8 36 72 Upon request 
 CF11.040.D NEW 3x4+2+2+2 10.5 101 155 Upon request 
More about selected part:
Sample request Cycle life QuickPin PDF Quote request Price list myCatalog
(1) produced without inner sheath
(2) This cable has been designed as star quad.
(3) manufactured without overall shield
 


Available from stock

More information:

igus® contact +49 (0) 2203-9649-0 Send e-mail to igus®

myigus myCatalog

3D-CADOnline catalogNews 2016Product finder plain bearingsProduct finder piston ringsProduct finder for semi-finished productsLifetime calculationApplication examplesEmail the product expertInquiry/orderQuickSpecPart No. searchShaft inquiryCatalogs/samplesDownloadmanus® Competition

No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!

Terms and Conditions Imprint General Information Data Privacy Protection Declaration