…save time…

 
Easy assembly and disassembly of the ball pins by defined forces

new size Ø10/M6

Cost-efficient connection

Light weight

Totally corrosion-resistant

Easy assembly (75 N) and disassembly

High holding forces in the assembled condition (260 N)


 
Typical applications:Automobile industry, pneumatic cylinders, gas compression springs, mechanical and plant engineering

 
Order no. d1 d2 d4 l1 l2 l5 l6 h1 h3 S1 S2 a b e max. pivoting angle    
  +0,1
-0,1
  +0,5
-0,5
+0,2
-0,2
+0,3
-0,3
  Min. +0,5
-0,5
+0,5
-0,5
    +0,3
-0,3
+0,5
-0,5
Min. rec. max.    
 WGRM-05-DE 8 M5 12,8 9 10.2 13 8.2 10.8 0 9 7 25 31.5 11 18° 25° Upon request 
 WGRM-06-DE 10 M6 - 11 12.5 15 9 13 32 9 8 30 38 13.5 18° 25° Upon request 
More about selected part:
3D-CAD Sample request Experts PDF Quote request Price list myCatalog
 


Available from July

More information:

igus® contact +49 (0) 2203-9649-0 Send e-mail to igus®

myigus myCatalog
No minimum order value
700 - 2000 Delivery+Consultation Delivery from 24h* Free samples

More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!

Terms and Conditions Imprint General Information Data Privacy Protection Declaration
This website uses cookies. By continuing to browse this website you agree to our use of cookies.