Torque-resistant sliding elements made from iglidur® J
igus-icon-lieferzeitQJRMT-05-20
20
The drylin Q pillow block, tandem, is a closed, anodised aluminium housing designed for moment loads of up to 10 Nm. It features anti-twist sliding elements made of the material iglidur J, which ensure high stability and low friction. In addition, the pillow block is particularly light and corrosion-free, making it ideal for use in various industrial environments.