xiros® thrust ball bearings, single row, xirodur® B180, stainless steel balls

BB-51100-B180-ES product image
igus-icon-lupe
BB-51100-B180-ES technical drawing
igus-icon-lupe
1 from 2
BB-51100-B180-ES product image
BB-51100-B180-ES technical drawing
  • For shafts Ø: 10, 20mm
  • Good resistance to chemicals and seawater
  • Suitable for contact with food
  • Operating temperature: from -40°C up to +80°C
  • Ring material: xirodur® B180
  • Ball material: Stainless steel

  • Also available with glass balls

igus-icon-lieferzeit-dotBB-51100-B180-ES
23.5
51100

Contact us

Contact details

Marcus Semsroth
Marcus Semsroth

igus-icon-phone+49 2203 9649 7202

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h