Standard delivery includes the base plates, which are a component of the twisterband module!
1. Base plate with
strain relief
2. twisterband
segment
3. Available in 4
sizes
4. Partly
available with interior
separation
5. Limited
length compensation
possible
6. Snap-open with
integrated hinges or
snap-open with
"easy" design
7. Base plate with
strain relief
Rotary movements in minimum space - 20 times on its own axisWith the very compact igus® twisterband, rotations can be implemented economically, with
low wear and low maintenance in a confined space and therefore reliably guide energy,
data and media.
available in 5 dimensions
7,000°* and more horizontal rotary motion, and up to 3,000° in the vertical installation orientation
Rotary speeds up to 360°/s are conceivable
Compact, modular and lightweight
Bands can be shortened easily
Minimum installation space - very lean installation around the rotating axis
Can be reliably used in various installation orientations (horizontal or vertical)
Low-priced
Easily filled
Ideal in combination with igus® chainflex® cables for rotary motions in very limited installation spaces
Industries:
Cable reels, Machine tools, Robots (robot arms, 1/6 axis, scara robots), Leisure rides, medical equipment, radar and telescope equipment, aerospace, test, measurement, handling, lifting and installation equipment, wind turbines (e.g. blade adjustment); wherever rotary unions are used
Integrable hinge: Simple access and quick filling with cables and hoses (TB20.44.18, TB30)
Maximum angle of rotation as a rule of thumb: Hinge for each 180° = 360° more rotation
An axis is to be centrally installed for angles of rotation from 1500° rotating and horizontal
Minimum installation space
Compact, modular and cost effective- horizontal: 7,000° and more possible, vertical up to 3000° rotary movement in the smallest space
Usable in various installation orientations: shown here: horizontal 7,000°* and more rotary motion in confined spaces. Limited length compensation possible
Circular motions up to a total of 7,000° (Vertical installation orientation: up to 3,000°, horizontal: 7,000° and more possible)
Realisable in the smallest space
Rotary speeds up to 180°/s are conceivable
available in 5 dimensions
Partially available with interior separation (depends on Series)
Very easy to fill, with snap-open integral hinges or "easy" design system (according to the series)
Limited length compensation possible
For higher fill weights System twisterchain®
For 3D movements triflex® R
RBR versions for even higher fill weights
When a lubrication- and maintenance-free
slewing ring bearing is required for "endless"
rotary motions
iglidur® slewing ring bearing
When you need shielded cables. Please consult igus®
|
Part No.: |
|
| Rotation angle [°]: | |
| Part No. | Inner width | Internal height | X1 Interior installation space |
X2 Exterior installation space |
R min. |
R max. |
d1 MAX. | ||
|---|---|---|---|---|---|---|---|---|---|
| [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | ||||
TB12.23.9.3.01.0 |
23 | 9 | 40 | 140 | 24 | 35 | 7 | Upon request | ![]() |
TB12.23.9.4.01.0 |
23 | 9 | 40 | 140 | 24 | 35 | 7 | Upon request | ![]() |
TB12.23.9.5.01.0 |
23 | 9 | 40 | 140 | 24 | 35 | 7 | Upon request | ![]() |
TB12.23.9.6.01.0 |
23 | 9 | 40 | 140 | 24 | 35 | 7 | Upon request | ![]() |
TB12.23.9.7.01.0 |
23 | 9 | 40 | 140 | 24 | 35 | 7 | Upon request | ![]() |
TB12.23.9.8.01.0 |
23 | 9 | 40 | 140 | 24 | 35 | 7 | Upon request | ![]() |
TB12.23.9.9.01.0 |
23 | 9 | 40 | 140 | 24 | 35 | 7 | Upon request | ![]() |
TB12.23.9.10.01.0 |
23 | 9 | 40 | 140 | 24 | 35 | 7 | Upon request | ![]() |
TB12.23.9.11.01.0 |
23 | 9 | 40 | 140 | 24 | 35 | 7 | Upon request | ![]() |
TB12.23.9.12.01.0 |
23 | 9 | 40 | 140 | 24 | 35 | 7 | Upon request | ![]() |
TB12.23.9.13.01.0 |
23 | 9 | 40 | 140 | 24 | 35 | 7 | Upon request | ![]() |
TB12.23.9.14.01.0 |
23 | 9 | 40 | 140 | 24 | 35 | 7 | Upon request | ![]() |
TB12.23.9.15.01.0 |
23 | 9 | 40 | 140 | 24 | 35 | 7 | Upon request | ![]() |
TB12.23.9.16.01.0 |
23 | 9 | 40 | 140 | 24 | 35 | 7 | Upon request | ![]() |
TB12.23.9.17.01.0 |
23 | 9 | 40 | 140 | 24 | 35 | 7 | Upon request | ![]() |
TB12.23.9.18.01.0 |
23 | 9 | 40 | 140 | 24 | 35 | 7 | Upon request | ![]() |
TB12.23.9.19.01.0 |
23 | 9 | 40 | 140 | 24 | 35 | 7 | Upon request | ![]() |
TB12.23.9.20.01.0 |
23 | 9 | 40 | 140 | 24 | 35 | 7 | Upon request | ![]() |
TB12.23.9.21.01.0 |
23 | 9 | 40 | 140 | 24 | 35 | 7 | Upon request | ![]() |
TB12.23.9.22.01.0 |
23 | 9 | 40 | 140 | 24 | 35 | 7 | Upon request | ![]() |
| More about selected part: | |||||||||
3D-CAD
Sample request
PDF
Quote request
Price list
myCatalog
|
|||||||||
|
Part No.: |
|
| Rotation angle [°]: | |
| Part No. | Inner width | Internal height | X1 Interior installation space |
X2 Exterior installation space |
R min. |
R max. |
d1 MAX. | ||
|---|---|---|---|---|---|---|---|---|---|
| [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | ||||
TB20.44.12.3.01.0 |
44 | 12 | 50 | 220 | 34 | 57 | 9 | Upon request | ![]() |
TB20.44.12.4.01.0 |
44 | 12 | 50 | 220 | 34 | 57 | 9 | Upon request | ![]() |
TB20.44.12.5.01.0 |
44 | 12 | 50 | 220 | 34 | 57 | 9 | Upon request | ![]() |
TB20.44.12.6.01.0 |
44 | 12 | 50 | 220 | 34 | 57 | 9 | Upon request | ![]() |
TB20.44.12.7.01.0 |
44 | 12 | 50 | 220 | 34 | 57 | 9 | Upon request | ![]() |
TB20.44.12.8.01.0 |
44 | 12 | 50 | 220 | 34 | 57 | 9 | Upon request | ![]() |
TB20.44.12.9.01.0 |
44 | 12 | 50 | 220 | 34 | 57 | 9 | Upon request | ![]() |
TB20.44.12.10.01.0 |
44 | 12 | 50 | 220 | 34 | 57 | 9 | Upon request | ![]() |
TB20.44.12.11.01.0 |
44 | 12 | 50 | 220 | 34 | 57 | 9 | Upon request | ![]() |
TB20.44.12.12.01.0 |
44 | 12 | 50 | 220 | 34 | 57 | 9 | Upon request | ![]() |
TB20.44.12.13.01.0 |
44 | 12 | 50 | 220 | 34 | 57 | 9 | Upon request | ![]() |
TB20.44.12.14.01.0 |
44 | 12 | 50 | 220 | 34 | 57 | 9 | Upon request | ![]() |
TB20.44.12.15.01.0 |
44 | 12 | 50 | 220 | 34 | 57 | 9 | Upon request | ![]() |
TB20.44.12.16.01.0 |
44 | 12 | 50 | 220 | 34 | 57 | 9 | Upon request | ![]() |
TB20.44.12.17.01.0 |
44 | 12 | 50 | 220 | 34 | 57 | 9 | Upon request | ![]() |
TB20.44.12.18.01.0 |
44 | 12 | 50 | 220 | 34 | 57 | 9 | Upon request | ![]() |
TB20.44.12.19.01.0 |
44 | 12 | 50 | 220 | 34 | 57 | 9 | Upon request | ![]() |
TB20.44.12.20.01.0 |
44 | 12 | 50 | 220 | 34 | 57 | 9 | Upon request | ![]() |
TB20.44.12.21.01.0 |
44 | 12 | 50 | 220 | 34 | 57 | 9 | Upon request | ![]() |
TB20.44.12.22.01.0 |
44 | 12 | 50 | 220 | 34 | 57 | 9 | Upon request | ![]() |
TB20.44.12.23.01.0 |
44 | 12 | 50 | 220 | 34 | 57 | 9 | Upon request | ![]() |
| More about selected part: | |||||||||
3D-CAD
Sample request
PDF
Quote request
Price list
myCatalog
|
|||||||||
|
Part No.: |
|
| Rotation angle [°]: | |
| Part No. | Inner width | Internal height | X1 Interior installation space |
X2 Exterior installation space |
R min. |
R max. |
d1 MAX. | ||
|---|---|---|---|---|---|---|---|---|---|
| [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | ||||
TB20.44.18.3.01.0 |
44 | 18 | 50 | 220 | 34 | 57 | 14 | Upon request | ![]() |
TB20.44.18.4.01.0 |
44 | 18 | 50 | 220 | 34 | 57 | 14 | Upon request | ![]() |
TB20.44.18.5.01.0 |
44 | 18 | 50 | 220 | 34 | 57 | 14 | Upon request | ![]() |
TB20.44.18.6.01.0 |
44 | 18 | 50 | 220 | 34 | 57 | 14 | Upon request | ![]() |
TB20.44.18.7.01.0 |
44 | 18 | 50 | 220 | 34 | 57 | 14 | Upon request | ![]() |
TB20.44.18.8.01.0 |
44 | 18 | 50 | 220 | 34 | 57 | 14 | Upon request | ![]() |
TB20.44.18.9.01.0 |
44 | 18 | 50 | 220 | 34 | 57 | 14 | Upon request | ![]() |
TB20.44.18.10.01.0 |
44 | 18 | 50 | 220 | 34 | 57 | 14 | Upon request | ![]() |
TB20.44.18.11.01.0 |
44 | 18 | 50 | 220 | 34 | 57 | 14 | Upon request | ![]() |
TB20.44.18.12.01.0 |
44 | 18 | 50 | 220 | 34 | 57 | 14 | Upon request | ![]() |
TB20.44.18.13.01.0 |
44 | 18 | 50 | 220 | 34 | 57 | 14 | Upon request | ![]() |
TB20.44.18.14.01.0 |
44 | 18 | 50 | 220 | 34 | 57 | 14 | Upon request | ![]() |
TB20.44.18.15.01.0 |
44 | 18 | 50 | 220 | 34 | 57 | 14 | Upon request | ![]() |
TB20.44.18.16.01.0 |
44 | 18 | 50 | 220 | 34 | 57 | 14 | Upon request | ![]() |
TB20.44.18.17.01.0 |
44 | 18 | 50 | 220 | 34 | 57 | 14 | Upon request | ![]() |
TB20.44.18.18.01.0 |
44 | 18 | 50 | 220 | 34 | 57 | 14 | Upon request | ![]() |
TB20.44.18.19.01.0 |
44 | 18 | 50 | 220 | 34 | 57 | 14 | Upon request | ![]() |
TB20.44.18.20.01.0 |
44 | 18 | 50 | 220 | 34 | 57 | 14 | Upon request | ![]() |
TB20.44.18.21.01.0 |
44 | 18 | 50 | 220 | 34 | 57 | 14 | Upon request | ![]() |
TB20.44.18.22.01.0 |
44 | 18 | 50 | 220 | 34 | 57 | 14 | Upon request | ![]() |
TB20.44.18.23.01.0 |
44 | 18 | 50 | 220 | 34 | 57 | 14 | Upon request | ![]() |
| More about selected part: | |||||||||
3D-CAD
Sample request
PDF
Quote request
Price list
myCatalog
|
|||||||||
|
Part No.: |
|
| Rotation angle [°]: | |
| Part No. | Inner width | Internal height | X1 Interior installation space |
X2 Exterior installation space |
R min. |
R max. |
d1 MAX. | ||
|---|---|---|---|---|---|---|---|---|---|
| [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | ||||
TB29.27.22.7.01.0 |
27 | 22 | 200 | 320 | 69 | 82 | 17 | Upon request | ![]() |
TB29.27.22.8.01.0 |
27 | 22 | 200 | 320 | 69 | 82 | 17 | Upon request | ![]() |
TB29.27.22.9.01.0 |
27 | 22 | 200 | 320 | 69 | 82 | 17 | Upon request | ![]() |
TB29.27.22.10.01.0 |
27 | 22 | 200 | 320 | 69 | 82 | 17 | Upon request | ![]() |
| More about selected part: | |||||||||
3D-CAD
Sample request
PDF
Quote request
Price list
myCatalog
|
|||||||||
|
Part No.: |
|
| Rotation angle [°]: | |
| Part No. | Inner width | Internal height | X1 Interior installation space |
X2 Exterior installation space |
R min. |
R max. |
d1 MAX. | ||
|---|---|---|---|---|---|---|---|---|---|
| [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | ||||
TB30.75.22.7.01.0 |
75 | 22 | 90 | 330 | 44 | 77 | 17 | Upon request | ![]() |
TB30.75.22.8.01.0 |
75 | 22 | 90 | 330 | 44 | 77 | 17 | Upon request | ![]() |
TB30.75.22.9.01.0 |
75 | 22 | 90 | 330 | 44 | 77 | 17 | Upon request | ![]() |
TB30.75.22.10.01.0 |
75 | 22 | 90 | 330 | 44 | 77 | 17 | Upon request | ![]() |
TB30.75.22.11.01.0 |
75 | 22 | 90 | 330 | 44 | 77 | 17 | Upon request | ![]() |
TB30.75.22.12.01.0 |
75 | 22 | 90 | 330 | 44 | 77 | 17 | Upon request | ![]() |
TB30.75.22.13.01.0 |
75 | 22 | 90 | 330 | 44 | 77 | 17 | Upon request | ![]() |
TB30.75.22.14.01.0 |
75 | 22 | 90 | 330 | 44 | 77 | 17 | Upon request | ![]() |
TB30.75.22.15.01.0 |
75 | 22 | 90 | 330 | 44 | 77 | 17 | Upon request | ![]() |
TB30.75.22.16.01.0 |
75 | 22 | 90 | 330 | 44 | 77 | 17 | Upon request | ![]() |
TB30.75.22.17.01.0 |
75 | 22 | 90 | 330 | 44 | 77 | 17 | Upon request | ![]() |
TB30.75.22.18.01.0 |
75 | 22 | 90 | 330 | 44 | 77 | 17 | Upon request | ![]() |
TB30.75.22.19.01.0 |
75 | 22 | 90 | 330 | 44 | 77 | 17 | Upon request | ![]() |
TB30.75.22.20.01.0 |
75 | 22 | 90 | 330 | 44 | 77 | 17 | Upon request | ![]() |
TB30.75.22.21.01.0 |
75 | 22 | 90 | 330 | 44 | 77 | 17 | Upon request | ![]() |
TB30.75.22.22.01.0 |
75 | 22 | 90 | 330 | 44 | 77 | 17 | Upon request | ![]() |
TB30.75.22.23.01.0 |
75 | 22 | 90 | 330 | 44 | 77 | 17 | Upon request | ![]() |
TB30.75.22.24.01.0 |
75 | 22 | 90 | 330 | 44 | 77 | 17 | Upon request | ![]() |
TB30.75.22.25.01.0 |
75 | 22 | 90 | 330 | 44 | 77 | 17 | Upon request | ![]() |
| More about selected part: | |||||||||
3D-CAD
Sample request
PDF
Quote request
Price list
myCatalog
|
|||||||||
example of a TwisterBand
*horizontal installation type
igus® contact +49 (0) 2203-9649-0 Send e-mail to igus®
myigus myCatalog
Product finderOnline catalogApplication examplesNews 2016Design and Selection Tools3D-CADProduct comparisonService life calculationShelving configuratorSpecification of
e-chains®3D CAD configurator for e-chains® with circular motiontwisterchain®
3D CAD configurator for spiral e-chains®Email the product expertDesign informationAssembly InstructionsInquiry/orderQuickSpecPart No. searchCatalogs/samplesDownloadvector® award
More than 100,000 products available! Delivery and consultation Mon-Fri from 7am-8pm and Sat from 8am-12pm!
Newsletter Registration Terms and Conditions Imprint General Information Data Privacy Protection Declaration