TwisterBand

...7000°* rotate...

Standard delivery includes the base plates, which are a component of the twisterband module!

 

TwisterBand: Compact, modular, economical

1. Base plate with strain relief
2. twisterband segment
3. Available in 4 sizes
4. Partly available with interior separation
5. Limited length compensation possible
6. Snap-open with integrated hinges or snap-open with "easy" design
7. Base plate with strain relief
 
Rotary movements in minimum space - 20 times on its own axisWith the very compact igus® twisterband, rotations can be implemented economically, with low wear and low maintenance in a confined space and therefore reliably guide energy, data and media.

available in 5 dimensions

7,000°* and more horizontal rotary motion, and up to 3,000° in the vertical installation orientation

Rotary speeds up to 360°/s are conceivable

Compact, modular and lightweight

Bands can be shortened easily

Minimum installation space - very lean installation around the rotating axis

Can be reliably used in various installation orientations (horizontal or vertical)

Low-priced

Easily filled

Ideal in combination with igus® chainflex® cables for rotary motions in very limited installation spaces

Industries:
Cable reels, Machine tools, Robots (robot arms, 1/6 axis, scara robots), Leisure rides, medical equipment, radar and telescope equipment, aerospace, test, measurement, handling, lifting and installation equipment, wind turbines (e.g. blade adjustment); wherever rotary unions are used

 
 

Integrable hinge: Simple access and quick filling with cables and hoses (TB20.44.18, TB30)

 

Maximum angle of rotation as a rule of thumb: Hinge for each 180° = 360° more rotation

 

An axis is to be centrally installed for angles of rotation from 1500° rotating and horizontal

 
TwisterBand

Minimum installation space

 
TwisterBand

Compact, modular and cost effective- horizontal: 7,000° and more possible, vertical up to 3000° rotary movement in the smallest space

 
TwisterBand

Usable in various installation orientations: shown here: horizontal 7,000°* and more rotary motion in confined spaces. Limited length compensation possible

 
When to use TwisterBand:

Circular motions up to a total of 7,000° (Vertical installation orientation: up to 3,000°, horizontal: 7,000° and more possible)

Realisable in the smallest space

Rotary speeds up to 180°/s are conceivable

available in 5 dimensions

Partially available with interior separation (depends on Series)

Very easy to fill, with snap-open integral hinges or "easy" design system (according to the series)

Limited length compensation possible

When should I take a different series?

For higher fill weights System twisterchain®

For 3D movements triflex® R

RBR versions for even higher fill weights

When a lubrication- and maintenance-free slewing ring bearing is required for "endless" rotary motions
iglidur® slewing ring bearing

When you need shielded cables. Please consult igus®

twisterband radius  
 
 
twisterband TB12.23.9 – opening system with ‘easy’ design
Part No.:
Rotation angle [°]:
TwisterBand  
Part No. Inner width Internal height X1
Interior
installation space
X2
Exterior
installation space
R
min.
R
max.
d1 MAX.    
  [mm] [mm] [mm] [mm] [mm] [mm]  
 TB12.23.9.3.01.0 23 9 40 140 24 35 7 868.25 PLN 
 TB12.23.9.4.01.0 23 9 40 140 24 35 7 979.25 PLN 
 TB12.23.9.5.01.0 23 9 40 140 24 35 7 1,090.25 PLN 
 TB12.23.9.6.01.0 23 9 40 140 24 35 7 1,201.25 PLN 
 TB12.23.9.7.01.0 23 9 40 140 24 35 7 1,312.25 PLN 
 TB12.23.9.8.01.0 23 9 40 140 24 35 7 1,423.25 PLN 
 TB12.23.9.9.01.0 23 9 40 140 24 35 7 1,534.25 PLN 
 TB12.23.9.10.01.0 23 9 40 140 24 35 7 1,645.25 PLN 
 TB12.23.9.11.01.0 23 9 40 140 24 35 7 1,756.25 PLN 
 TB12.23.9.12.01.0 23 9 40 140 24 35 7 1,867.25 PLN 
 TB12.23.9.13.01.0 23 9 40 140 24 35 7 1,978.25 PLN 
 TB12.23.9.14.01.0 23 9 40 140 24 35 7 2,089.25 PLN 
 TB12.23.9.15.01.0 23 9 40 140 24 35 7 2,200.25 PLN 
 TB12.23.9.16.01.0 23 9 40 140 24 35 7 2,311.25 PLN 
 TB12.23.9.17.01.0 23 9 40 140 24 35 7 2,422.25 PLN 
 TB12.23.9.18.01.0 23 9 40 140 24 35 7 2,533.25 PLN 
 TB12.23.9.19.01.0 23 9 40 140 24 35 7 2,644.25 PLN 
 TB12.23.9.20.01.0 23 9 40 140 24 35 7 2,755.25 PLN 
 TB12.23.9.21.01.0 23 9 40 140 24 35 7 2,866.25 PLN 
 TB12.23.9.22.01.0 23 9 40 140 24 35 7 2,977.25 PLN 
More about selected part:
3D-CAD Sample request PDF Quote request Price list myCatalog
twisterband TB20.44.12 – opening system with ‘easy’ design
Part No.:
Rotation angle [°]:
TwisterBand  
Part No. Inner width Internal height X1
Interior
installation space
X2
Exterior
installation space
R
min.
R
max.
d1 MAX.    
  [mm] [mm] [mm] [mm] [mm] [mm]  
 TB20.44.12.3.01.0 44 12 50 220 34 57 9 1,060.68 PLN 
 TB20.44.12.4.01.0 44 12 50 220 34 57 9 1,175.68 PLN 
 TB20.44.12.5.01.0 44 12 50 220 34 57 9 1,290.68 PLN 
 TB20.44.12.6.01.0 44 12 50 220 34 57 9 1,405.68 PLN 
 TB20.44.12.7.01.0 44 12 50 220 34 57 9 1,520.68 PLN 
 TB20.44.12.8.01.0 44 12 50 220 34 57 9 1,635.68 PLN 
 TB20.44.12.9.01.0 44 12 50 220 34 57 9 1,750.68 PLN 
 TB20.44.12.10.01.0 44 12 50 220 34 57 9 1,865.68 PLN 
 TB20.44.12.11.01.0 44 12 50 220 34 57 9 1,980.68 PLN 
 TB20.44.12.12.01.0 44 12 50 220 34 57 9 2,095.68 PLN 
 TB20.44.12.13.01.0 44 12 50 220 34 57 9 2,210.68 PLN 
 TB20.44.12.14.01.0 44 12 50 220 34 57 9 2,325.68 PLN 
 TB20.44.12.15.01.0 44 12 50 220 34 57 9 2,440.68 PLN 
 TB20.44.12.16.01.0 44 12 50 220 34 57 9 2,555.68 PLN 
 TB20.44.12.17.01.0 44 12 50 220 34 57 9 2,670.68 PLN 
 TB20.44.12.18.01.0 44 12 50 220 34 57 9 2,785.68 PLN 
 TB20.44.12.19.01.0 44 12 50 220 34 57 9 2,900.68 PLN 
 TB20.44.12.20.01.0 44 12 50 220 34 57 9 3,015.68 PLN 
 TB20.44.12.21.01.0 44 12 50 220 34 57 9 3,130.68 PLN 
 TB20.44.12.22.01.0 44 12 50 220 34 57 9 3,245.68 PLN 
 TB20.44.12.23.01.0 44 12 50 220 34 57 9 3,360.68 PLN 
More about selected part:
3D-CAD Sample request PDF Quote request Price list myCatalog
twisterband TB20.44.18 – opening system with lock
Part No.:
Rotation angle [°]:
TwisterBand  
Part No. Inner width Internal height X1
Interior
installation space
X2
Exterior
installation space
R
min.
R
max.
d1 MAX.    
  [mm] [mm] [mm] [mm] [mm] [mm]  
 TB20.44.18.3.01.0 44 18 50 220 34 57 14 1,106.80 PLN 
 TB20.44.18.4.01.0 44 18 50 220 34 57 14 1,226.80 PLN 
 TB20.44.18.5.01.0 44 18 50 220 34 57 14 1,346.80 PLN 
 TB20.44.18.6.01.0 44 18 50 220 34 57 14 1,466.80 PLN 
 TB20.44.18.7.01.0 44 18 50 220 34 57 14 1,586.80 PLN 
 TB20.44.18.8.01.0 44 18 50 220 34 57 14 1,706.80 PLN 
 TB20.44.18.9.01.0 44 18 50 220 34 57 14 1,826.80 PLN 
 TB20.44.18.10.01.0 44 18 50 220 34 57 14 1,946.80 PLN 
 TB20.44.18.11.01.0 44 18 50 220 34 57 14 2,066.80 PLN 
 TB20.44.18.12.01.0 44 18 50 220 34 57 14 2,186.80 PLN 
 TB20.44.18.13.01.0 44 18 50 220 34 57 14 2,306.80 PLN 
 TB20.44.18.14.01.0 44 18 50 220 34 57 14 2,426.80 PLN 
 TB20.44.18.15.01.0 44 18 50 220 34 57 14 2,546.80 PLN 
 TB20.44.18.16.01.0 44 18 50 220 34 57 14 2,666.80 PLN 
 TB20.44.18.17.01.0 44 18 50 220 34 57 14 2,786.80 PLN 
 TB20.44.18.18.01.0 44 18 50 220 34 57 14 2,906.80 PLN 
 TB20.44.18.19.01.0 44 18 50 220 34 57 14 3,026.80 PLN 
 TB20.44.18.20.01.0 44 18 50 220 34 57 14 3,146.80 PLN 
 TB20.44.18.21.01.0 44 18 50 220 34 57 14 3,266.80 PLN 
 TB20.44.18.22.01.0 44 18 50 220 34 57 14 3,386.80 PLN 
 TB20.44.18.23.01.0 44 18 50 220 34 57 14 3,506.80 PLN 
More about selected part:
3D-CAD Sample request PDF Quote request Price list myCatalog
twisterband TB29.27.22 – opening system with lock
Part No.:
Rotation angle [°]:
TwisterBand  
Part No. Inner width Internal height X1
Interior
installation space
X2
Exterior
installation space
R
min.
R
max.
d1 MAX.    
  [mm] [mm] [mm] [mm] [mm] [mm]  
 TB29.27.22.7.01.0 27 22 200 320 69 82 17 1,532.00 PLN 
 TB29.27.22.8.01.0 27 22 200 320 69 82 17 1,665.50 PLN 
 TB29.27.22.9.01.0 27 22 200 320 69 82 17 1,799.00 PLN 
 TB29.27.22.10.01.0 27 22 200 320 69 82 17 1,932.50 PLN 
More about selected part:
3D-CAD Sample request PDF Quote request Price list myCatalog
twisterband TB30.75.22 – opening system with lock
Part No.:
Rotation angle [°]:
TwisterBand  
Part No. Inner width Internal height X1
Interior
installation space
X2
Exterior
installation space
R
min.
R
max.
d1 MAX.    
  [mm] [mm] [mm] [mm] [mm] [mm]  
 TB30.75.22.7.01.0 75 22 90 330 44 77 17 1,760.92 PLN 
 TB30.75.22.8.01.0 75 22 90 330 44 77 17 1,914.37 PLN 
 TB30.75.22.9.01.0 75 22 90 330 44 77 17 2,067.82 PLN 
 TB30.75.22.10.01.0 75 22 90 330 44 77 17 2,221.27 PLN 
 TB30.75.22.11.01.0 75 22 90 330 44 77 17 2,374.72 PLN 
 TB30.75.22.12.01.0 75 22 90 330 44 77 17 2,528.17 PLN 
 TB30.75.22.13.01.0 75 22 90 330 44 77 17 2,681.62 PLN 
 TB30.75.22.14.01.0 75 22 90 330 44 77 17 2,835.07 PLN 
 TB30.75.22.15.01.0 75 22 90 330 44 77 17 2,988.52 PLN 
 TB30.75.22.16.01.0 75 22 90 330 44 77 17 3,141.97 PLN 
 TB30.75.22.17.01.0 75 22 90 330 44 77 17 3,295.42 PLN 
 TB30.75.22.18.01.0 75 22 90 330 44 77 17 3,448.87 PLN 
 TB30.75.22.19.01.0 75 22 90 330 44 77 17 3,602.32 PLN 
 TB30.75.22.20.01.0 75 22 90 330 44 77 17 3,755.77 PLN 
 TB30.75.22.21.01.0 75 22 90 330 44 77 17 3,909.22 PLN 
 TB30.75.22.22.01.0 75 22 90 330 44 77 17 4,062.67 PLN 
 TB30.75.22.23.01.0 75 22 90 330 44 77 17 4,216.12 PLN 
 TB30.75.22.24.01.0 75 22 90 330 44 77 17 4,369.57 PLN 
 TB30.75.22.25.01.0 75 22 90 330 44 77 17 4,523.02 PLN 
More about selected part:
3D-CAD Sample request PDF Quote request Price list myCatalog

example of a TwisterBand

 

*horizontal installation type