My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

INT(EN)

Your CNC parts in just three minutes

Maintain delivery time, price and service life


Upload component ✔️ View prices ✔️ Request a quote or order directly ✔️

With the express service, your CNC parts are ready to ship in 3 days.

CNC special parts
► No 3D model at hand? No problem, try our 3D model configurator.
► Unsure about tolerances? Check your technical drawing automatically using our CNC Tolerance Check
► For automatic price calculation and quick processing of your request, please refer to our manufacturing standards.

Your advantages with our online CNC service


 Transparent immediate calculation 

► Automated feasibility and tolerance checks 

► Components ready to ship from 3 days 

► Variety of materials: The right solution for every application 

► Everything from a single source: materials, production and advice 

 

"We wanted to make efficient use of a short maintenance interval to replace existing PA bearings with custom-made iglidur® bearings. The fast quotation calculation and express shipping from the igus® online CNC service enabled us to procure the CNC parts in just a few days and get the production line up and running again on time."

 Tom Oldach, project engineer at Dr. Quendt GmbH & Co. KG

 Click here for the complete user story

Get your CNC parts in three easy steps

First step

1. Request an offer or order

After uploading your 3D model (step/stp), configure your requirements and find out the price immediately. You can then request a quote or order directly online.

 

Second step

2. Feasibility & price

We check the feasibility of your request. If everything is OK, we will send you a binding offer. If you have ordered directly, production will be approved immediately.

3. Step

3. Production and delivery

After your order, we start with the CNC processing of your individual milled and turned parts. Receive them either by delivery or pickup.


Design guide

Our free white paper helps you with the key principles for designing your CNC components. We give you 12 helpful tips for your turned and milled parts – so you can achieve a design that is optimised for economy and production.
Download now

Configure your wishes and receive direct price feedback

Choose the best material for your application:

A large number of different iglidur® high-performance polymers are available to you. The ideal iglidur® material can be found for almost every application, from high temperatures to sea water, from food to automotive. Various online tools and our experts are at your disposal for the selection of materials.​

Specify tolerances:

The general tolerance according to ISO 2768-mK applies to the length, shape and position dimensions. This ensures a plastic-compatible production. If your component has linear dimensions with deviating tolerances, just enter the quantity and the price will be adjusted automatically.

Configure holes:

Holes are automatically detected on the basis of your 3D model. You can therefore configure threads and the fit. The price is automatically adapted accordingly. 

Assign priority to your order:

If things have to go faster: select our express option and your components will be ready to ship in 3 days. 


Refer to our manufacturing standards

This guarantees plastic-friendly production and speedy processing of your order

✓ ISO 2768-m/K applies to the general tolerances of the parts with regard to length, shape and position  

✓ The following minimum tolerance widths (see DIN ISO 286) must be taken into account for deviating special tolerances (for linear dimensions) and for fits: 

  • Nominal size up to 30mm: IT 9 
  • Nominal size from 30 to 180mm: IT 10 
  • Nominal size from 180 to 500mm: IT 11 
  • Nominal size over 500mm: Tolerance requires individual testing 

✓ Holes and bores can be configured as ISO metric thread (M) ✓ The surface roughness corresponds to the typical, expected qualities of finished surfaces (minimum expected: Ra = 2-3µm)

 
These standards are to your advantage: We can calculate the prices automatically and your order can be processed more quickly. You save valuable time.  

Caliper

Different requirements

If you have different requirements

Requirements above and beyond our manufacturing standards are possible, provided that a prior feasibility check confirms this. After the individual check, the automatically calculated price will be adjusted if necessary. 


When and why CNC machining is worthwhile for your components​

Bar stock

Large variety of materials and material quality:

The large variety of materials of our iglidur® bar stock guarantees optimum, tribological component specifications for any application.
Processing

High surface finish:

Due to the method used, CNC machining produces good surfaces - iglidur® components normally also do not need any special reworking of the sliding surfaces.
Tolerances

Precise component dimensions with tight tolerances:

You receive dimensionally accurate components with tightly toleranced dimensions and fits. Narrow tolerance ranges (up to tolerance grade 9 acc. DIN ISO 286) are usually feasible. Tolerance widths of 0.05mm are therefore not a problem.

Special parts

Economically efficient in the case of small to medium-sized quantities

For quantities in the two to four-figure range, CNC machining is often the most economically efficient method, in particular for high-volume parts with a simple geometry.

See these application examples for yourself:


Your questions and our answers (FAQ)

What does CNC mean?
The abbreviation "CNC (Computer Numerical Control) refers to the lathes or milling machines whose movements are computer-controlled in order to produce more complex shapes automatically.

What is special about our online CNC service? It's simple, fast and transparent: You no longer have to wait days for the pricing, you get it immediately. For example, when you change material or tolerances, you can immediately see the changes in the prices. And with that, you can also make a purchase decision immediately. The user interface of our online CNC service allows you to request quotes or send orders directly at any time. And if you don't know what to do, our experts will be happy to advise you.

Who can order CNC special parts from igus? Both corporate customers and private individuals are among our customers. In step 4 of the user interface you can specify this along with your personal data. 

Are there any costs associated with using the online CNC service? No, you can use our online CNC service completely free of charge. After uploading your components, you only have to enter your e-mail address and you can use the tool immediately. At the end you can request a non-binding offer (via "Request quote" button) and then decide whether you are satisfied with it and would like to order it. Alternatively, you can also order directly online (via "Order directly" button).

Why doesn't igus® offer the online CNC service for other conventional plastics or metals? With our online CNC service, we primarily aim at "motion plastics", i.e. plastic parts in motion. In this first step, we therefore only offer our iglidur® tribological materials, which are characterised by freedom from lubrication, wear resistance and low friction.  In the near future we also want to offer CNC parts that are required in the proximity of such bearings. Then the usual housing materials can also be selected. 
 
FAQ

More online tools

iglidur® bar stock expert system

Configurator
Bar stock expert

igus® CAD configurator

Configurator
CAD configurator

The right material for your project!

Materials We offer you more than 50 tribologically optimised materials for innumerable applications in which wear-resistance is a necessity. Irrespective of whether your application is exposed to high temperatures, contact with media or wear-intensive conditions – igus® almost always offers a solution.



The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus GmbH or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH